reliability and dependability

M Series Air Handler Specifications
Trane M Series air handlers offer a variable speed motor and Comfort-R technology for reliable comfort and efficiency, like only a Trane can. The M Series air handler includes:
- Multi-speed ECM motor
- Comfort-R humidity control
- 4-way convertible line
- Galvanized steel cabinet
- Optional electric heat
- All-aluminum coil
- No-rust polymer drain pan
- Cooling and heat pump systems available

| Model | Nominal Tons | Height (IN.) | Width (IN.) | Depth (IN.) | Compatible Refrigerant |
| TEM4A0B31M31SB | 2.5 | 46.8" | 18.5" | 21.1" | R-410A |
| TEM4A0C42S41SC | 3.5 | 51.3" | 23.5" | 21.1" | R-410A |
| TEM4A0C43M41SB | 3.5 | 51.3" | 23.5" | 21.1" | R-410A |
| TEM4A0C48S41SC | 4 | 51.3" | 23.5" | 21.1" | R-410A |
| TEM4A0C49M41SB | 4 | 57.4" | 23.5" | 21.1" | R-410A |
| TEM4B0B24M21SA | 2 | 45" | 18.5" | 21.1" | R-410A |
| TEM4B0C37M31SA | 3 | 51.3" | 23.5" | 21.1" | R-410A |
| TEM4B0C60S51SA | 5 | 57.4" | 23.5" | 21.1" | R-410A |
| TEM6A0B24H | 2 | 46.8" | 18.5" | 21.1" | R-410A |
| TEM6A0B30H | 2.5 | 46.8" | 18.5" | 21.1" | R-410A |
| TEM6A0C36H | 3 | 51.3" | 23.5" | 21.1" | R-410A |
| TEM6A0C42H | 3.5 | 51.3" | 23.5" | 21.1" | R-410A |
| TEM6A0C48 | 4 | 57.4" | 23.5" | 21.1" | R-410A |
| TEM6B0C60 | 5 | 57.4" | 23.5" | 21.1" | R-410A |