reliability and dependability

Hyperion™ Air Handler Specifications
Trust Trane to build high-quality air handlers utilizing industry-leading components. The Hyperion™ Air Handler includes:
- R-454B equipment compatibility
- All-aluminum epoxy-coated coil
- Efficient cabinet design
- Fully enclosed insulation
- UVC light kit available as an accessory
- Vortica™ blower
- Integrated dual slope drain pan
- Hydronic and electric heating options
- Corrosion-resistant finish

5TAM5B01AC21SAA | 1.5 – 2.0K | 49.9" | 17.5" | 21.8" | R-454B |
5TAM5B02AC21SAA | 1.5 – 2.0K | 49.9" | 17.5" | 21.8" | R-454B |
5TAM5C03AC21SAA | 2.0 – 3.0K | 55.8" | 21.3" | 21.8" | R-454B |
5TAM5C04AC31SAA | 2.0 – 3.0K | 55.8" | 21.3" | 21.8" | R-454B |
5TAM5D05AC31SAA | 3.0 – 4.0K | 56.9" | 23.5" | 21.8" | R-454B |
5TAM5D06AC41SAA | 3.5 – 5.0K | 61.8" | 23.5" | 21.8" | R-454B |