reliability and dependability

Variable Speed Air Handler Specifications
Trane Variable Speed Air Handlers offer a variable speed motor and Comfort-R™ technology for reliable comfort and efficiency, like only a Trane can. The Variable Speed Air Handlers include:
- R-454B equipment compatibility
- Multi-speed ECM motor
- Vortica™ blower
- Comfort-R™ humidity control
- Compatible with Trane CleanEffects™
- 4-way convertible line
- Galvanized steel cabinet
- Corrosion-resistant finish
- Optional electric heat
- All-aluminum coil
- No-rust polymer drain pan
- Cooling and heat pump systems available

5TEM6B02AV21SA | 18 - 24K | 46.8" | 18.5" | 21.1" | R-454B |
5TEM6B03AV21SA | 18 - 30K | 46.8" | 18.5" | 21.1" | R-454B |
5TEM6D04AV31SA | 24 - 42K | 51.3" | 23.5" | 21.1" | R-454B |
5TEM6D05AV41SA | 36 - 48K | 51.3" | 23.5" | 21.1" | R-454B |
5TEM6D06AV41SA | 36 - 60K | 57.4" | 23.5" | 21.1" | R-454B |
5TEM6D07AV51SA | 42 - 60K | 57.4" | 23.5" | 21.1" | R-454B |