reliability and dependability

TMM Series Air Handler Specifications
Trane TMM Series air handlers are built for specific needs and systems to provide you the most reliable comfort and efficiency, like only a Trane can. The TMM Series air handler includes:
- Painted galvanized steel cabinet
- Aluminum coil
- Cooling and heat pump systems available

TMM4B0A18 | 1.5 | 36.5" | 20.5" | 15" | R-410A |
TMM4B0A24 | 2 | 36.5" | 20.5" | 15" | R-410A |
TMM4B0B30 | 2.5 | 39.5" | 22" | 19" | R-410A |
TMM4B0B36 | 3 | 39.5" | 22" | 19" | R-410A |
TMM5A0B24M | 2 | 39.5" | 20.5" | 15" | R-410A |
TMM5A0B30M | 2.5 | 39.5" | 22" | 19" | R-410A |
TMM5A0B36M | 3 | 39.5" | 22" | 19" | R-410A |