reliability and dependability
![](/_next/image/?url=https%3A%2F%2Flive-trane-headless-cms.pantheonsite.io%2Fwp-content%2Fuploads%2F2022%2F03%2FS9V2C080U5PSBD_angle04_wht.webp&w=3840&q=75)
96 Two-Stage Variable Speed Gas Furnace Specifications
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 96 Two-Stage Variable Speed Gas Furnace includes:
- Re-designed cabinet platform to fit in tighter spaces
- Variable-speed blower motor
- Heavy gauge, two-tone powder-painted cabinet
- Increased dehumidification with Comfort-R™
- Stainless steel primary and secondary heat exchanger
- Insulated cabinet for quiet operation
- This product was formerly known as the S9V2 Gas Furnace
![A young Caucasian woman is looking through a window at a Trane air conditioner.](/_next/image/?url=https%3A%2F%2Flive-trane-headless-cms.pantheonsite.io%2Fwp-content%2Fuploads%2F2022%2F03%2Fimage-382.jpg&w=1200&q=75)
S9V2B040D3PSCA | 3 | 34" | 17.5" | 28.8" | View |
S9V2B040U3PSCA | 3 | 34" | 17.5" | 28.8" | View |
S9V2B060D3PSCA | 4 | 34" | 17.5" | 28.8" | View |
S9V2B060U4PSCA | 4 | 34" | 17.5" | 28.8" | View |
S9V2B080D4PSCA | 5 | 34" | 17.5" | 28.8" | View |
S9V2B080U4PSCA | 5 | 34" | 17.5" | 28.8" | View |
S9V2C080U5PSCA | 5 | 34" | 21" | 28.8" | View |
S9V2C100D5PSCA | 5 | 34" | 21" | 28.8" | View |
S9V2C100U5PSCA | 5 | 34" | 21" | 28.8" | View |
S9V2D120D5PSCA | 5 | 34" | 24.5" | 28.8" | View |
S9V2D120U5PSCA | 5 | 34" | 24.5" | 28.8" | View |
Warranty & Registration
Ensure that your covered parts will be replaced at little or no cost to you.
Owner’s Manuals
Get easier, faster product support and access to warranty information.
Maintenance
Learn best practices for taking care of your system, so you can avoid costly repairs.
Troubleshooting
Our interactive guide to find answers to your system’s problems.