reliability and dependability
![](/_next/image/?url=https%3A%2F%2Flive-trane-headless-cms.pantheonsite.io%2Fwp-content%2Fuploads%2F2022%2F03%2FS9X1C080U5PSBA_angle04_wht-1.webp&w=3840&q=75)
96 Single-Stage Gas Furnace Specifications
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 96 Single-Stage Gas Furnace includes:
- High-efficiency constant torque ECM blower motor
- Self-diagnostic integrated furnace control board (IFC)
- Matches with single- and two-stage AC and HP for more system options
- Durable silicon nitride hot surface igniter
- Sealed combustion, 100% outside air option
- Multi-port, in-shot burners
- Tubular, stainless steel primary heat exchanger
- Patented Vortica™ II blower design
- Pre-painted galvanized steel cabinet
- Fully insulated for quiet operation
- This product was formerly known as the S9X1 Gas Furnace
![Trane technician testing an XC95m furnace.](/_next/image/?url=https%3A%2F%2Flive-trane-headless-cms.pantheonsite.io%2Fwp-content%2Fuploads%2F2022%2F03%2Ffurnace-testing.png&w=1920&q=75)
S9X1B040D3PSB | 2-3 | 34" | 17.5" | 28.8" | View |
S9X1B040U3PSB | 2-3 | 34" | 17.5" | 28.8" | View |
S9X1B060D3PSB | 2-3 | 34" | 28.8" | 17.5" | View |
S9X1B060U4PSB | 3-4 | 34" | 17.5" | 28.8" | View |
S9X1B080D4PSB | 3-4 | 34" | 17.5" | 28.8" | View |
S9X1B080U4PSB | 3-4 | 34" | 17.5" | 28.8" | View |
S9X1C080U5PSB | 4-5 | 34" | 21" | 28.8" | View |
S9X1C100D5PSB | 4-5 | 34" | 21" | 28.8" | View |
S9X1C100U5PSB | 4-5 | 34" | 21" | 28.8" | View |
S9X1D120D5PSB | 4-5 | 34" | 24.5" | 28.8" | View |
S9X1D120U5PSB | 4-5 | 34" | 24.5" | 28.8" | View |
Warranty & Registration
Ensure that your covered parts will be replaced at little or no cost to you.
Owner’s Manuals
Get easier, faster product support and access to warranty information.
Maintenance
Learn best practices for taking care of your system, so you can avoid costly repairs.
Troubleshooting
Our interactive guide to find answers to your system’s problems.