reliability and dependability
96 Two-Stage Gas Furnace Specifications
Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The 96 Two-Stage Gas Furnace includes:
- Re-designed cabinet platform to fit in tighter spaces
- CTM blower motor
- Heavy gauge, two-tone powder-painted cabinet
- Stainless steel primary and secondary heat exchanger
- Insulated cabinet for quiet operation
- 2 stage gas heat — more comfort, quieter operation, less temperature swing
- ECM Constant Torque, high-efficiency motor — electrically efficient
- Stainless steel primary and secondary heat exchangers — reliable / durable
- Three-way poise (U, HL, HR) plus dedicated DF — getting the right model is easier
- 24v IFC — compatible with most thermostats
- Matches with single stage or 2 stage AC or HP — more system design flexibility
- 34” height — easy to fit in tight places or with larger coils
- Easy to install and service — dealer friendly design
- Certified 1% airtight — meets the most stringent building codes
- ENERGY STAR certified — validated to be efficient
- This product was formerly known as the S9X2 Gas Furnace