reliability and dependability

14 Single-Stage Heat Pump Specifications
Trust Trane to build high-quality heat pumps utilizing industry-leading components. The 14 Single-Stage Heat Pump includes:
- R-454B Refrigerant
- Lower global warming potential
- Climatuff™ compressor
- Spine Fin™ condenser coil
- Galvanized-steel louvered panels
- Baked-on powder paint
- 3-Phase Units: 5TWA4036A3000, 5TWA4036A4000A, 5TWA4042A3000A, 5TWA4042A4000A, 5TWA4048A3000A, 5TWA4048A4000A, 5TWA4060A3000A, 5TWA4060A4000A
ENERGY STAR® Qualified
This product meets ENERGY STAR® requirements when appropriate coil components are used. Ask your dealer for details.

5TWA4036A3000A | 3 | 33" | 34" | 37" | R-454B | |
5TWA4036A4000A | 3 | 33" | 34" | 37" | R-454B | |
5TWA4042A3000A | 3.5 | 45" | 34" | 37" | R-454B | |
5TWA4042A4000A | 3.5 | 45" | 34" | 37" | R-454B | |
5TWA4048A3000A | 4 | 45" | 34" | 37" | R-454B | |
5TWA4048A4000A | 4 | 45" | 34" | 37" | R-454B | |
5TWA4060A3000A | 5 | 45" | 34" | 37" | R-454B | |
5TWA4060A4000A | 5 | 45" | 34" | 37" | R-454B | |
5TWR4018A1000A | 1.5 | 33" | 30" | 33" | R-454B | View |
5TWR4018A1000A | 1.5 | 33" | 30" | 33" | R-454B | View |
5TWR4024A1000A | 2 | 33" | 30" | 33" | R-454B | View |
5TWR4024A1000A | 2 | 33" | 30" | 33" | R-454B | View |
5TWR4030A1000A | 2.5 | 33" | 30" | 33" | R-454B | View |
5TWR4030A1000A | 2.5 | 33" | 30" | 33" | R-454B | View |
5TWR4036A1000A | 3 | 33" | 34" | 37" | R-454B | View |
5TWR4036A1000A | 3 | 33" | 34" | 37" | R-454B | View |
5TWR4042A1000A | 3.5 | 45" | 34" | 37" | R-454B | View |
5TWR4042A1000A | 3.5 | 45" | 34" | 37" | R-454B | View |
5TWR4048A1000A | 4 | 45" | 34" | 37" | R-454B | View |
5TWR4048A1000A | 4 | 45" | 34" | 37" | R-454B | View |
5TWR4060A1000A | 5 | 45" | 34" | 37" | R-454B | View |
5TWR4060A1000A | 5 | 45" | 34" | 37" | R-454B | View |