reliability and dependability

ENERGY STAR® Qualified
This product meets ENERGY STAR® requirements when appropriate coil components are used. Ask your dealer for details.

5TWR7024A1000A | 2 | 41" | 30" | 33" | R-454B |
5TWR7036A1000A | 3 | 41" | 30" | 33" | R-454B |
5TWR7048A1000A | 4 | 41" | 34" | 37" | R-454B |
5TWR7060A1000A | 5 | 41" | 34" | 37" | R-454B |