reliability and dependability


5TWX7024A1000A | 2 | 46" | 30" | 33" | R-454B |
5TWX7036A1000A | 3 | 46" | 30" | 33" | R-454B |
5TWX7048A1000A | 4 | 46" | 34" | 37" | R-454B |
5TWX7060A1000A | 5 | 46" | 34" | 37" | R-454B |
reliability and dependability
5TWX7024A1000A | 2 | 46" | 30" | 33" | R-454B |
5TWX7036A1000A | 3 | 46" | 30" | 33" | R-454B |
5TWX7048A1000A | 4 | 46" | 34" | 37" | R-454B |
5TWX7060A1000A | 5 | 46" | 34" | 37" | R-454B |
Dealers can answer questions, help you find the right products for your home, and repair your system.
Connect with our Customer Care team about your products, warranties, and dealer concerns.
Available Monday – Friday from 7am to 5pm CST
A phone