We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

XL15i Heat Pump

Formerly XL16 Heat Pump

Heat Pump — XL16i — Trane

Offers and estimated costs for Edit Location

What's included in the price?

Pricing varies by location and dealer in addition to several other factors. Learn more about what affects pricing

Technical Specs

Efficiency Rating
Up to 16 SEER2
HSPF2
Up to 8.1 HSPF2
Noise Level
70-74 DbA
Fan Stages
One
Energy Savings
50%
Estimated Yearly

Energy Savings

50%

Energy cost based on the rating of a matched system

More details
ENERGY STAR® Qualified
This product meets ENERGY STAR® requirements when appropriate coil components are used. Ask your dealer for details.

Additional features of the XL15i Heat Pump

The XL15i heat pump is a single-stage HVAC system designed to give you the complete comfort control you desire while you're at home. Boasting a SEER2 rating up to 15.6 and an HSPF2 rating up to 8.1, this system is ENERGY STAR® qualified and ready to fulfill all of your heating and cooling needs. Contact your local HVAC dealer today to learn more about how you can bring an XL15i heat pump home.

Request more info

Already own a Trane?

Warranty & Registration

After getting a new system, be sure to protect it with a warranty.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-833-298-3493

A phone

brand pixel