XV17 Variable Speed Heat Pump
Offers and estimated costs for Edit Location
What's included in the price?
Pricing varies by location and dealer in addition to several other factors.
Technical Specs
Efficiency Rating
SEER2, or Seasonal Energy Efficiency Ratio 2, is the total heat removed from the conditioned space during the annual cooling season. The new M1 testing procedure will increase systems' external static pressure by a factor of five to better reflect field conditions of installed equipment
Up to 17 SEER2
HSPF2
Up to 8.5 HSPF2
Noise Level
The average sound level in decibels. The higher the number, the louder the unit. For example, a vacuum cleaner = 70.
55-76 DbA
Fan Stages
Variable
Energy Savings
44%
ENERGY STAR® Qualified
This product meets ENERGY STAR® requirements when appropriate coil components are used. Ask your dealer for details.
Already own a Trane?
Warranty & Registration
After getting a new system, be sure to protect it with a warranty.
Owner’s Manuals
Learn more about your product, like its technical specs and innovative technology.
Where do you go from here?
Step 1
Research your needs
Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.Step 2
Get a dealer quote
Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.
Step 3