
reliability and dependability

This system gives you comfort by running at the speed your home needs to stay comfortable. This allows the variable speed compressor, outdoor fan, and indoor fan to vary their speed as the temperature outside changes, slowing down or speeding up gradually when needed.


This heat pump is one of the industry’s most efficient systems, with ratings up to 20.5 SEER2 and 8.7 HSPF2.
The XV20i can connect to our ComfortLink® II thermostat. Your system will automatically charge, configure and calibrate for optimal performance through the lifetime of your products.


Trane products are put through 16 weeks of extreme testing. If they don’t pass our tests, they don’t go into production. The XV20i is quiet and its top-tier efficiency ratings help you save on energy bills.
XV20i Heat Pump Specifications
Every Trane Heat Pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on.
- ComfortLink™ II Communicating Capability and Unique Refrigerant Cooled Inverter Drive
- Climatuff™ Variable Speed Compressor
- Compressor Sound Insulator
- All-aluminum Spine Fin™ coil
- WeatherGuard™ III Top
- DuraTuff™ Rustproof Basepan
- Integrated Fan System
- Simplified Two-Wire Connection
- Full-sided Louvered Panels
- Powder-Paint Finish
- WeatherGuard™ Fasteners
- Recognized as the Most Efficient of ENERGY STAR in 2019
Efficiency Rating
HSPF2
Noise Level
Fan Stages
ENERGY STAR® qualified
Energy Savings

Warranty & Registration
Ensure that your covered parts will be replaced at little or no cost to you.
Owner’s Manuals
Get easier, faster product support and access to warranty information.
Maintenance
Learn best practices for taking care of your system, so you can avoid costly repairs.
Troubleshooting
Our interactive guide to find answers to your system’s problems.

DEALER LOCATOR
Looking for local HVAC service and repair?





200+ Trusted Dealers