We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

XR13.4c Gas/Electric Packaged System

Formerly the XR14c Gas/Electric Packaged System

XR14c Packaged Gas/Electric packaged system.

Offers and estimated costs for Edit Location

What's included in the price?

Pricing varies by location and dealer in addition to several other factors.

Technical Specs

Efficiency Rating
Up to 13.4 SEER2
Speeds
One
AFUE
81%
Energy Savings
28%
Estimated Yearly

Energy Savings

28%

Energy cost based on the rating of a matched system

More details

Additional features of the XR13.4c Gas/Electric Packaged System

The XR13.4c Gas/Electric Packaged System combines efficient air conditioning with a stainless-steel heat exchanger to keep your home comfortable year-round. Small and compact, the XR13.4c is a powerful, sleek cabinet that gives homeowners the flexibility to accommodate rooftop or ground installation. Boasting 13.4 SEER2 for cooling and 81% AFUE for heating, you can trust the XR13.4c to keep you cool in the hottest summers and warm in the harshest winters.

Request more info

Already own a Trane?

Warranty & Registration

After getting a new system, be sure to protect it with a warranty.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-833-298-3493

A phone

brand pixel