We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.

ComfortLink® II XL1050 Thermostat

Smart Thermostat — ComfortLink™ II XL1050 — Trane
ComfortLink™ II XL1050

Offers and estimated costs for 00000 Edit Location
Call for pricing

What's included in the price?

Pricing varies by location and dealer in addition to several other factors.

Technical Specs

Cooling Stages
2
Heating Stages
5
Smart
Yes
Z-Wave
Yes
Comm/Variable Compatible
Yes
Touchscreen Size
7" with full color
Diagnostics
Yes
Programmable
Yes

Product features

Combine zoning and smart technology for more efficient comfort.

icon

Exceptional comfort

The ComfortLink® II XL1050 works with a network of controls and sensors to optimize your temperature and humidity levels. Real-time adjustments, scheduling, and remote controls help ensure your changing temperature needs will be fulfilled.

icon

Smart connectivity and control

This exceptional thermostat combines a large and colorful touchscreen with a smart home hub, accessible via smartphone, tablet, or laptop, for the ultimate smart comfort experience. With the XL1050’s built-in bridge for Z-wave® devices, you have the ability to monitor and control over 200 devices in your home, from virtually anywhere.

icon

Real time diagnostics

The ComfortLink® II XL1050 comes equipped with Trane Diagnostics. When you opt-in to remote diagnostics, your dealer can access real time data about how your HVAC system is performing, and will be alerted if there’s a problem. Plus, if you grant your dealer remote access, they can even tap into your system and troubleshoot problems remotely.

icon

Impressive features

The ComfortLink ® II XL1050 boasts impressive features for homeowners to enjoy such as WiFi or ethernet connectivity, a large color touchscreen, zoning capabilities, and programming for 7 days a week.

Additional features of the ComfortLink® II XL1050 Thermostat

Easily control your home’s HVAC settings with the ComfortLink® II XL1050 thermostat. This smart thermostat utilizes zoning technology and a home automation hub to make sure you are comfortable, no matter the season, by providing real-time adjustments, scheduling, and remote controls. The ComfortLink® II XL1050 thermostat allows you to regulate just the right temperature and humidity levels to meet your unique home comfort needs. You can also get real-time diagnostics with the ComfortLink® II XL1050 thermostat, so that you get not only quality comfort, but also peace of mind.

Request more info

Already own a Trane?

Air Filters

Learn when to change your filter or what size you may need.

Owner’s Manuals

Learn more about your product, like its technical specs and innovative technology.

Troubleshooting

Discover how you can troubleshoot your HVAC system.

Where do you go from here?

Step 1
icon

Research your needs

Consider your home comfort level, climate, ductwork, energy use, and desired monthly heating and cooling costs.
Step 2
icon

Get a dealer quote

Schedule a visit with your dealer for a custom recommendation. Visit our Dealer Locator page for a list of questions to discuss with your dealer.

Step 3
icon

Fix or upgrade your unit

Gather all your information to make a replace or repair decision. Follow up with your dealer and enjoy your new or improved HVAC.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-833-298-3493

A phone

brand pixel