We use cookies to enhance your experience on our website. By clicking '' or by continuing to use our website, you are agreeing to our use of cookies. You can change your cookie settings at any time.
About Trane7min read

Trane’s Best Air Purifiers

Learn about Trane’s best air purifiers and how these whole-house air cleaners can help you and your family breathe easier. Whether you need to find the best air purifier for pets, allergies, mold, or smoke, we have a solution.

Published:
March 20, 2024

By Anne Fonda

Recognizing that people who suffer from allergies or respiratory conditions need a whole-home air purification solution, Trane did the research and product development needed to deliver the best whole-house air purifier solutions.

But you don’t need to suffer from allergies or a respiratory condition to benefit from a whole-house air purifier. According to the Environmental Protection Agency (EPA), poor indoor air quality (IAQ) can cause immediate and long-term negative effects for even the healthiest of people. 

Of special concern are tiny particles 2.5 micrometers in diameter or smaller – at least 5 times smaller than the width of a human hair. You can inhale these particles deep into your lungs, where they can cause serious health problems. Reducing or eliminating particulate matter from the indoor air you breathe can help protect your and your family's health.

What Makes Our Home Air Purifiers the Best

Our air purifiers deliver cleaner air to your entire home - not just one room like a portable unit does. Trane’s patented air filtration systems connect to your home’s HVAC system to filter out up to 99.98% of airborne particles. Standard 1” air filters just can’t compete.

Trane has two air purification systems: the QuikBox™ Air Cleaner and the CleanEffects® Whole Home Air Cleaner Both systems offer: 

  • Advanced filtration 
  • Effective removal of allergens and pollutants
  • Quiet operation for undisturbed sleep and relaxation

Keep reading to learn more about the features of each system to find the best air purifier for allergies, pets, mold, smoke, and other pollutants.

Understanding MERV Ratings 

Before we go much further, it will be helpful if you understand something about air filter ratings, more commonly known as MERV ratings. MERV stands for Minimum Efficiency Reporting Values. It’s a rating system for filter effectiveness that ranges from 1 to 16. The higher the number, the better the filter is at capturing the smallest particles.

Size Matters

The best air purifiers or air cleaners capture even the smallest of particles, measured in microns. A micron (micrometer) is equal to one-millionth of a meter. The symbol for a micron is μm. One micron = 0.000001 meters (or 0.00004 inches). 

The smallest particle the naked eye can see is about 40 microns, slightly smaller than the width of a human hair, which measures between 50-70 microns. Most airborne contaminants are not visible to the naked eye.

Best Value: The QuikBox™Air Cleaner

For the best value, we recommend the QuikBox™ Air Cleaner. It offers high-efficiency filtration to better remove dust, pet dander, and other allergy and asthma triggers—and even greatly reduce airborne viruses and bacteria. It’s a simple and affordable option to upgrade your indoor air quality, with multiple options to meet your needs. It integrates seamlessly with your Trane HVAC system to provide a whole-home solution for cleaner, safer air.

Some highlights:

  • Up to 20 times more effective than a standard 1” filter
  • Thicker filters last up to 6 months (compared to 30-60 days for a standard filter)
  • Easy to replace
  • May prolong the life of your HVAC system without reducing efficiency
  • Suitable for homes up to 4,500 sq, ft. 

Available in Two Tiers

The QuikBox™ Air Cleaner is available in two tiers - Premium and Superior.

PARTICLE TYPE
GENERIC 1” FILTER MERV 8 EFFECTIVELY FILTERS PARTICLES DOWN TO 3-10 MICRONS IN SIZE
QUIKBOX PREMIUM MERV 11 EFFECTIVELY FILTERS PARTICLES DOWN TO 1-3 MICRONS IN SIZE
QUIKBOX SUPERIOR MERV 13 EFFECTIVELY FILTERS PARTICLES DOWN TO .3-1 MICRONS IN SIZE
POLLEN
x
x
x
DUST
x
x
x
DUST MITES
x
x
x
MOLD SPORES
x
x
x
LINT
x
x
x
BACTERIA/FUNGI
x
x
PET DANDER
x
x
SKIN FLAKES
x
x
HAIR
x
x
VIRUSES
x
TOBACCO SMOKE
x
COOKING SMOKE
x
SMOG
x

While the systems can greatly reduce contaminants such as viruses and bacteria, they cannot completely remove them. 

Most Effective: The CleanEffects® Whole Home Air Cleaner

For the ultimate in home air purification, we recommend the Trane CleanEffects® Whole Home Cleaner. It offers technologically advanced cleaning to remove some of the smallest contaminants from the air in your home.

Trane CleanEffects® uses a powerful, patented ifD corona field to charge incoming air, causing particles to adhere to the CleanEffects collection cells as air passes through. The Trane CleanEffects collection element is ground-breaking Think of it as a sort of magnet that can draw particles out of the air with its polarized force and capture/retain them in the collection cell until cleaned.

Some system highlights:

  • Up to 100 times more effective than a standard 1” filter
  • Traps particles as small as .3 microns without reducing system efficiency
  • Removes 99.98% of allergens and contaminants
  • Zero ozone emissions 
  • Can reduce the need to dust by 50%
  • Certified by the Asthma and Allergy Foundation of America (AAFA)
  • Reusable, cleanable filter

Superior Clean Air Delivery Rate

The CleanEffects® Whole Home Cleaner offers a superior clean air delivery rate (CADR). The CADR refers to an air purifier or air cleaner’s effectiveness at removing airborne contaminants. The higher the number, the more effective the unit is.

Can we use the graphic for CADR from the brochure? Recreated the table here Delete the table if you insert the image.

Typical Room Air Purifier
Standard 1” Filter
Typical Room HEPA Air Purifier
Whole-House 5” Media Filter
Whole House Electric Air Cleaner
Trane CleanEffects
CADR 10
CADR 12
CADR 150
CADR 240
CADR 660
CADR 1,200

Customized Air Cleaning and Diagnostics

If you have the Trane Home App, you can customize your air cleaning beyond the standard settings. You can run the Clean Air cycle from the app to remove dust, allergens, and other particles. This can be especially helpful in keeping heavy pollen or wildfire smoke in the air outdoors from entering your home through your HVAC system.

Clean Air Cycle Modes

Within the Trane Home App, you can set the clean air cycle mode within the Climate section. There are three settings:

  • Auto: This mode will operate the fan and air cleaner whenever the heating or cooling is running. 
  • Quick: This mode will operate the air cleaner and run the fan at full speed for 3 hours even if the heating or cooling is not running. 
  • Allergy: This mode will operate the air cleaner and run the fan at full speed for 24 hours even if the heating and cooling system is not currently running.

Trane Diagnostics

When you install the CleanEffects® Whole Home Cleaner as part of a Trane Communicating HVAC system, your system continuously performs a loop of system diagnostics and outputs data.  

If you opt into Trane Diagnostics through the Trane Home App, you can grant remote access to your HVAC system. The system monitors itself and quickly identifies any operational faults, automatically issuing a service alert to your local dealer.  In some cases, your HVAC dealer can diagnose, fix, and even prevent problems.

Trusted Brand and Expert Support

Trane has decades of experience in air purification. In addition, Trane dealers provide reliable customer service and technical assistance. Our commitment to offering superior products and superior customer service has earned us the title of America’s Most Trusted® HVAC Brand for the 10th year in a row.

Breathe Easier and Contact Your Local Comfort Specialist

Ready to breathe easier but not sure which air purification system is best for your home? Your local Trane Comfort Specialist can help you make an informed decision by offering a customized evaluation of your home and health issues. Proper humidity control and ventilation can also influence your IAQ, so get ready for comprehensive recommendations to improve the air quality in your home.   

The cost of upgrading the air filtration system in your home will vary based on what product(s) you choose, your current HVAC system, the complexity of installation, where you live, and more. Your local dealer can provide you with precise pricing.

Anne Fonda, Content Writer

LinkedIn

A Content Writer with Trane Technologies, Anne Fonda researches topics and writes for Trane® and associated residential HVAC brands. She works in collaboration with Trane Technologies subject matter experts, offering easy-to-understand, informative content on complex topics. Her goal is to help consumers make informed decisions on the products and services they need.

She has written for HVAC and other service provider websites for over 16 years. Before transitioning to web content writing, Anne had a 14-year stint as an award-winning journalist. She graduated cum laude from the University of Missouri-Columbia School of Journalism.

When she’s not working, Anne enjoys playing word games, reading, gardening, spending time with family, and visiting gardens and museums.

Expert review by Jennie Bergman, Senior Product Manager, Indoor Air Quality

Related Articles

Share this article:
Email banner

Boost your HVAC knowledge

Sign up for our email newsletter to learn helpful HVAC tips and tricks before you purchase your system.

Getting Started Guide

Learn helpful HVAC tips and tricks before you purchase your system.

Warranty & Registration

A healthy HVAC system can last longer and save money. Maintain your system with these tips.

Contact a local dealer

Dealers can answer questions, help you find the right products for your home, and repair your system.

We’re here to help

Connect with our Customer Care team about your products, warranties, and dealer concerns.

Available Monday – Friday from 7am to 5pm CST

1-833-298-3493

A phone