Trane’s Best Air Conditioners
We’ve identified the 3 air conditioners that perform the best in 3 key categories: most efficient, quietest and best value.
By Anne Fonda
If you’re looking for a new central air conditioner, you have a lot of choices. You can make it less overwhelming by identifying what features matter to you most. Do you want the most energy-efficient AC unit? Do you want the best value? Or maybe a bit of both?
To make your choice a little easier, we’ve identified the central air conditioning units that perform the best in three important categories: energy efficiency, quiet operation, and value. We’ll explain what those categories mean and explain how our best air conditioners perform so you can make the right decision for you and your family.
Honestly, your best resource for a thorough understanding of the latest equipment and what your home needs is your local HVAC contractor. However, you should know a few key terms and features when shopping for a new central AC unit.
- Energy Efficiency - Air conditioners, like any other home appliance, consume energy to work. Some just happen to use less energy than others to get the same results. The Seasonal Energy Efficiency Ratio (SEER2), measures the energy efficiency of air conditioners so you can easily compare the energy efficiency of different AC units. SEER2 ratings usually range from 13.4-22.
A higher rating means better efficiency. Greater energy efficiency ratings can translate into long-term energy savings and lower monthly energy costs. Air conditioner standards: 16 SEER2 and above = High efficiency, 13.4 SEER2 is the minimum allowed in Northern areas, and 14.3 SEER2 is the minimum allowed in Southeastern and Southwestern areas.
- Sound Level - When space is limited or in cities with strict noise standards, having an air conditioner that won’t wake the neighbors is important. In air conditioners, moving parts like fans and motors as well as cabinet insulation can reduce noise levels. Many units are rated with a Nominal Sound Level - the average sound level in decibels. The higher the number, the louder the unit. For example:
40 = A library
70 = A vacuum cleaner at 10 ft.
43 = Our quietest heating and cooling systems
- Value - The important thing to know about our best-value air conditioner is that it isn’t going to be our lowest-priced unit. At Trane, we define the best value to mean the air conditioner delivers a high efficiency rating and includes many of our industry-leading innovations, but is more affordable than our most advanced units. In short, a quality product that won’t break your budget.
In addition, units manufactured in 2025 and later use a newer, more sustainable refrigerant, R-454B. This refrigerant replaces R-410A and R-22 (Freon®) both of which have been phased out. Learn more about the HVAC industry’s refrigerant transition in our guide to HVAC refrigerants.
Now that you understand the criteria, let’s move on to our best air conditioners.
Most Efficient - Trane 20 TruComfort™ Variable Speed Air Conditioner with WeatherGuard™

The 20 TruComfort™ Variable Speed Air Conditioner with WeatherGuard™ has the highest efficiency rating in our family of products at up to 21.5 SEER2. With that level of energy efficiency, homeowners can potentially save up to 55% each year in energy costs*. This highly energy-efficient air conditioner is ENERGY STAR® - qualified and includes our patented TruComfort™ variable-speed system and integrated communicating technology to keep your home at an optimal temperature and avoid spikes that lead to increased energy consumption.
Quietest - 18 TruComfort™ Variable Speed Air Conditioner

The Trane 18 TruComfort™ Variable Speed Air Conditioner has a sound level starting as low as 57 dBA - 4 dB below the competition. It includes innovative sound insulators and a unique integrated fan system with a blade-down fan design that improves airflow and reduces sound levels. XV18 is also ENERGY STAR®-qualified with a SEER2 rating up to 18 — making it a great combination of energy efficiency and quiet operation.
Best Value - Trane 14 Single-Stage Air Conditioner

We’ve identified the Trane 14 Single-Stage Air Conditioner as our best-value air conditioning unit because of its high-efficiency ratings and more affordable price point. With a SEER2 rating of up to 14.8, you can expect to see noticeable energy savings when you replace an older, less efficient unit.
When paired with a compatible furnace, some HVAC systems may be eligible for federal tax credits.
Energy savings caveat
*The majority of AC systems installed before 2006 are 10 SEER or lower. Your potential energy savings may vary depending on your lifestyle, system settings, usage, equipment maintenance, local climate, home construction, and installation of equipment and ductwork systems.
There are several signs you may need AC replacement, including:
- Your old central AC unit is at the end of its life expectancy (15-20 years).
- AC repairs are costing more and more.
- You want to upgrade to a more energy-efficient AC system.
Contact your local Trane Comfort Specialist to arrange a free quote for air conditioner replacement and guidance in finding the system that’s right for your home and budget. Trane products deliver superior comfort and energy efficiency and are backed by industry-leading warranties.
See what homeowners like you have to say
Anne Fonda, Content Writer
A Content Writer with Trane Technologies, Anne Fonda researches topics and writes for Trane® and associated residential HVAC brands. She works in collaboration with Trane Technologies subject matter experts, offering easy-to-understand, informative content on complex topics. Her goal is to help consumers make informed decisions on the products and services they need.
She has written for HVAC and other service provider websites for over 16 years. Before transitioning to web content writing, Anne had a 14-year stint as an award-winning journalist. She graduated cum laude from the University of Missouri-Columbia School of Journalism.
When she’s not working, Anne enjoys playing word games, reading, gardening, spending time with family, and visiting gardens and museums.
Expert review by Mark Woodruff, Senior Product Manager, Ducted Outdoor