This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
With our extensive experience, we can provide you with the right units for your system
Air Handling Solutions
From basic comfort cooling to a custom-designed part of a sophisticated HVAC system
State of the art features
Incorporating the right airside products into a HVAC air handling system is a critical part of creating world-class performance. By helping you select the right air handling system, Trane can help address indoor air quality issues such as temperature and humidity, ventilation, mold, bacteria, other particulate matter, and noise.
Efficient
Designed with energy efficiency and sustainability in mind, our air handling products will help drive your operating costs down.
View More
Comprehensive
With our broad portfolio range and custom capabilities we have products for nearly every application.
View More
Serviceable
Ease of installation, maintenance and serviceability are key differentiaters for Trane Air Handling Solutions.
View More
Previous
Next
We have the Application Expertise
Whether you need basic comfort cooling or a custom-designed part of a
sophisticated HVAC system, a Trane air handling system, combined with
extensive experience creating custom products, mean that we can
provide you with the right units for your system.
Designed to optimize your HVAC system: Trane® Performance Climate Changer® air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them.
Trane Performance Climate Changer air handlers combine flexibility and reliability to meet your project requirements. With optional Symbio 500 controls mounted at the factory, you can optimize your system from the first day of commissioning.
Key Benefits
Because the controller is mounted and tested in a controlled environment to a high quality standard, you can be assured of top performance.
Ensures system integrity and high performance by protecting the casing from potential damage from on-site controls mounting.
Adds no additional time to the construction of your air handler. Your order proceeds just as rapidly as units without pre-mounted controls.
Trane Performance Climate Changer® air handlers and bypass cooling units are ideal for high-tech industrial manufacturing facilities, such as electric vehicle battery plants. And because of our dedicated production line, we can offer timeliness and flexibility to meet your construction scheduling needs.
VariTrane® variable-air-volume units (VAV) are among the industry leaders in quality and reliability and are designed to meet the specific needs of today’s applications. This generation of VariTrane units builds upon Trane’s history of quality and reliability and expands the products into one of the most complete variable-air-volume units offering in the industry.
Trane Terminal Products offer flexibility by adapting to the specific needs of virtually any project requirement — for faster, less-complicated, less-expensive installations.
Versatility with capacities ranging from 200 – 3,000 cfm — and the ability to integrate with hydronic or DX applications.
Energy efficiency for lower utility bills. Only Trane includes advanced, efficient electronically commutated motors (ECMs) in all of its terminal products.
Reliability that’s enhanced by extensive testing at the factory to ensure performance. Models are available with controls and piping packages that arrive mounted, wired and commissioned for easier installations and less setup work on project location.
Quiet performance with sound levels up to 8 dB quieter than products with constant-volume fans, so occupants can be more comfortable and productive.
Dependable comfort from the additional dehumidification abilities that are possible with fans operating at low speeds for an extended period of time.
The unit heaters are typically used in areas with high ceilings, and are exposed in the space to be heated. Unit heaters offer low installed cost, and are able to heat large volume areas without requiring extensive duct systems.
Trane gas-fired indoor make-up air handling units are designed for
indirect fired applications requiring heating, cooling, ventilating
and make-up air.
Neutralize and reduce organic contaminants in your air with the Trane
Catalytic Air Cleaning System. Airborne contaminants are captured,
sterilized and vaporized.
The Trane® Sensible Assisted Membrane (SAM) is an efficient design for utilizing membrane exchangers, especially for larger airflows, and reduces or removes the leakage potential from the building exhaust air path. It utilizes a combination of sensible plate exchangers with enthalpy membrane cores.
Resolve the complexity with a single supplier. Trane offers a turnkey OEM solution. Get the air rotation unit, chiller/condensing unit, controls and service—completely from Trane.
Resolve the complexity with a single supplier. Trane offers a turnkey OEM solution. Get the air rotation unit, chiller/condensing unit, controls and service—completely from Trane.
With such a broad range of Trane products to choose from, it’s not
always easy to determine what the right products are for your project.
Our selection BIM software and CAD templates make it easier to choose
by calculating the performance of various Trane components in
different applications.
Through both on-site training and self-paced learning, we provide industry-leading training to empower customers to optimize their design tools, equipment, controls and building systems.