This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Model AMC

Thermafit™ Air-Cooled Modular Chillers

Model AMC

Model AMC

Thermafit™ Air-Cooled Modular Chillers

The perfect package. Level up on efficiency

  • 15-80 ton / unit (800T bank ),  Expandable up to 12 modules
  • Provides cooling
  • Full heat recovery option available
  • Integrated free cooling  option available
  • Available with Low GWP 454B Refrigerant
  • Meets ASHRAE® 90.1 for cooling
  • Available with standard or high efficiency 
  • Variable speed compressor and variable speed fans 
  • Dual Refrigerant Circuits allow for greater reliability  
  • Brazed plate enhances heat transfer  
  • Thermal dispersion flow switches per module
  • Built in control redundancy
  • Easy-to-change fine mesh strainers 
  • Isolation valves allow modules to be serviced while others continue operating
Request a Quote

Why Choose Thermafit Modular Units

Decarbonize and optimize energy efficiency

Help meet decarbonization goals and optimize building energy efficiency. Gain higher part load efficiency with variable speed compressor and variable speed fans. Decarbonize by utilizing full heat recovery. Brazed plate heat exchanger provider smaller amount of refrigerant 

Optimize comfort cooling and heating

Modular design allows unit to respond to varying heating loads staging anywhere from one up to the full bank of modules in heat recovery mode and optimizing efficiency in the system - any additional modules needed to meet peak cooling demand will still operate in cooling mode.  

Reduce noise

Get quiet performance. Sound levels are extremely low and will reduce further with unloading.


Other Products You Might be Interested In