This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Minimod™ / Model TACW

Thermafit™ Magnetic Bearing Modular Chiller

Minimod™ / Model TACW

Minimod™ / Model TACW

Thermafit™ Magnetic Bearing Modular Chiller

Small footprint. Big performance.

  • 60-135T/unit (1000T Bank),  Expandable up to 10 modules
  • Provides cooling only
  • Available with R-134a refrigerant with options for low GWP R-513A
  • Full load efficiency exceeds ASHRAE® 90.1 for cooling
  • Available with knockdown construction
  • Cleanable shell and tube heat-exchanger
  • Zero oil-related maintenance
  • Isolation valves on all serviceable parts
  • Dedicated compressors for each refrigerant circuit avoid systems shut down 
  • Smallest modular footprint with cleanable shell and tube heat exchanger
  • Driven by an ultra-quiet oil free compressor
Request a Quote

Why Choose Thermafit Modular Units

Easily meet space requirements

Due to its small size, the TACW installs in very small spaces and facilitates convenient curbside delivery. Fully assembled, it passes through a standard 36-inch doorways and rides on passenger elevators. Components can be taken apart fully or partially for rigging into places like cramped equipment rooms. 

 

 

Drive down emissions while reducing utility costs

This unit may be small but it doesn't skimp on performance.  Drive down emissions while reducing utility costs using low GWP refrigerants and high efficiency compressors with variable speed drives.  Full load efficiency exceeds ASHRAE® 90.1 standards. 

Ultra-quiet

Driven by an ultra quiet oil free compressor TACW produces 75 DB of sound at 10 feet (about the same as a TV at normal volume). Moving mechanical parts never touch the housing or frame to create noise.


Other Products You Might be Interested In