This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Water source heat pumps from Trane offer the ultimate in efficiency and sustainability for building comfort..
Get ultra-high energy efficiency and comfort plus lower operating costs and more sustainability with a Trane Axiom™ water source heat pump. With a broad range of models from 0.5 to 25 tons of capacity, Axiom™ water source heat pumps are easy to operate and maintain and use advanced technology that makes them among the most quiet and efficient systems available.
Ultra-high energy efficiency with lower energy, life-cycle costs
Fully compatible with geothermal technology, Axiom™ water source heat pumps from Trane offer higher efficiencies -- up to 40 EER on select configurations -- than other conventional heat-pump technologies, along with precise space heating and cooling capabilities for superior comfort. Available eFlex variable-speed control minimizes on/off system cycling, temperature swings, noise and energy use. Axiom™ durability, performance and efficiency means exceptionally low life-cycle costs to boot. Building owners can also take advantage of a federal tax credit of up to 50% of the total cost of qualifying geothermal systems placed in service after Jan. 1, 2022.
Sustainable efficiency for variety of building applications
Trane has an Axiom™ water source heat pump that fits most any need from 0.5 to 25 tons. Ideal for schools, office buildings, health care and rehabilitation facilities, condominiums and retirement facilities. The lineup includes variable speed, standard and high-efficiency, vertical stack, console, water-to-water and rooftop models.
View More
Optimize performance with Tracer® system and unit controls
Take full advantage of the Axiom™ line with Tracer® controls, which are factory-programmed to take full advantage of the heat pump system’s performance characteristics – a level of integration and performance third-party controllers just can’t match.
View More
Best of all – it’s a Trane
Trane quality is built into the full line of water source heat pumps for years of durable performance and reliability, backed by Trane’s powerful warranty.
View More
Previous
Next
Water-Source Heat Pumps
Trane has a water source heat pump to deliver high-performance
heating and cooling for any building application
One cabinet size for each of five capacity options makes it an ideal
replacement or retrofit choice. Hot gas reheat option for
dehumidification on all sizes, with optional 25% outside air damper.
Units 1 - 1.5 tons meet LEED EAc4 requirements.
Trane’s premier line of water source heat pumps deliver exceptional
energy efficiency – up to 40 EER on select systems – with advanced
technology to making them easy to operate using factory-installed and
commissioned controls. Available in standard, high-efficiency and
variable speed models.
Axiom rooftops integrate water-source efficiency with leading Trane Precedent® rooftop models. Designed, to reduce complexity and improve serviceability, these units feature colored wiring, keyed connectors, no fan belts to adjust, convenient hinged access to the control panel and remote diagnostics enabled by our Symbio® controller (12.5-25 tons).
Outstanding energy efficiency in a stacked, space saving design for
reduced installation time and cost. Hinged return air acoustical door
flush with wall for reduced noise. Six unit capacities available in
three cabinet sizes.
Provides cold or warm water on-demand; ideal for fresh air
ventilation, radiant floor heating or process cooling. Horizontal
configuration fits through 36-inch doorway.