This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Trane makes a range of heating and cooling water coils, steam coils, and refrigerant coils. Select a coil that is optimized for your specific pressure drop and capacity requirements from a variety of coil types, sizes, arrangements, and materials.
Trane is at the leading edge of coil technology. With unique fin surfaces for coil offerings Trane’s coils provide superior heat transfer capabilities and allow greater velocities of air to move through the cooling coil without causing moisture carryover.
Trane coils are available in a variety of tube diameters (3/8”, 1/2”, 5/8”) to meet your design requirements.
An enhanced fin series “H fins” offer increased capacities and higher moisture carryover face velocity limits when compared to standard fin series.
Infinitely variable fin spacing (IVS) is available on all coil fin surfaces so that heating and cooling loads can be matched more precisely than traditional “fixed” fin spacings, tailoring the coil to the specific application need.
Coil capacities, pressure drops, and selection procedures are certified in accordance with AHRI Standard 410.
Neutralize and reduce organic contaminants in your air with the Trane
Catalytic Air Cleaning System. Airborne contaminants are captured,
sterilized and vaporized.
The Trane® Sensible Assisted Membrane (SAM) is an efficient design for utilizing membrane exchangers, especially for larger airflows, and reduces or removes the leakage potential from the building exhaust air path. It utilizes a combination of sensible plate exchangers with enthalpy membrane cores.