This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Get outstanding performance and installation flexibility with Trane.
If packaged rooftops are not an option due to space or architectural considerations, a split system from Trane could be your answer. Same great energy efficiency and performance as packaged units. Same reliability and quality. Plus, added flexibility for installation and ground-level access for easy service. That’s quite a package.
Unmatched choice of system components for buildings small to large
Trane offers the broadest selection of split system components. Design the system you need for a corner retail shop, light commercial application, office building, hotel, school and more. Choose from gas furnace and indoor coil options for smaller buildings to a full line of air handler units and compressors with capacities from 6 - 120 tons.
Multiple efficiency levels
Superior efficiency ratings – up to 17 SEER -- mean you get outstanding occupant comfort and energy efficient operation for single or multiple zones.
View More
Future-Ready
Factory-installed microprocessor controls let you take advantage of connected functionality for more diagnostics, real-time monitoring and 24/7 remote monitoring.
View More
Easy-access service and installation features
Installing and servicing split systems is generally easier and safer because components are at ground level. But Trane includes time-saving features to speed up and simplify the work, such as using standardized cabinets and components, along with numbered and wiring. All condensing units are designed, approved and labeled in accordance with UL® Standards.
View More
Let’s not forget Trane quality and durability
Engineered for decades of service with quality components, and backed by an outstanding Trane warranty.
Trane’s split systems portfolio includes a full line of air
conditioners and heat pumps for small commercial applications.
Matching air handlers are available with single- or variable-speed
motors for year-round, energy efficient comfort.
Odyssey Split Systems provides cooling, heat pump and air handling in a unique two-part configuration that gives you design and installation versatility. And with the Symbio digital controller on board, Odyssey takes service, comfort and sustainability into the future of connected buildings.
Large commercial condensers from Trane are designed for efficiency,
reliability and flexibility. Durable construction, multiple system
control options, efficient Trane technology and a quick-ship option
makes these units a top choice for office buildings, hotels, schools,
municipal, industrial facilities and more.
With conventional non self-contained split gas-electric systems, the
fan system which moves air through ducts, the cooling coil module and
furnace module are located indoors. Trane furnace sections and coils
are available which discharge air horizontally or vertically. Also,
the Trane furnace section may be installed without other split system
components to provide heating only operation.