This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
The UniTrane® fan coil is the leader in these key areas:
Energy Efficiency
Indoor Air Quality (IAQ)
Controls
Flexibility
Quality
Serviceability
Energy Efficiency
The exclusive use of Electronically Commutated Motors (ECM) incorporates the latest technology for optimized energy efficiency, acoustical abatement, maintenance free and extended motor life.
Each ECM:
has a built-in microprocessor that allows for programmability, soft ramp-up, better airflow control, and serial communication.
lowers operating costs on average of 50 percent (versus a PSC motor).
has a reduced FLA option that allows the unit to ship with a nameplate FLA rating much lower than a typical unit.
Indoor Air Quality (IAQ)
Standard Closed-cell insulation prevents fiberglass in the airstream.
Drain pans are non-corrosive, positively sloped, and cleanable to maximize protection from microbial growth.
Easy filter access encourages frequent changing.
The auto-economizer damper option allows free cooling and ventilation to help comply with ASHRAE® 62—and save energy and operating costs.
Controls
Available control options:
Fan speed control (provided when no control package is selected)
are factory-mounted, configured and tested to minimize field setup and improve reliability.
wired with a 24 Vac transformer to keep only a single source power connection requirement to the unit.
automatically determine the unit’s correct operating mode (heat/cool) by utilizing a proportional/integral (PI) control algorithm to maintain the space temperature at the active setpoint, allowing for total comfort control.
Monitor unit operation using the Tracer® TU building management system with Symbio® 400-B.
To customize unit control, the Tracer® TU will allow field modification of Symbio ® 400-B default settings.
Flexibility
Two, three, and four-row coils allow greater design flexibility in two and four-pipe systems.
One-row steam or hot water reheat coils for dehumidification on units with Symbio® 400-B controls.
Fan motors are available for either high static, up to 0.5-inch external static pressure, or free discharge applications.
Piping is factory assembled, mounted and tested. Units are also available without piping.
Reheat coil piping is available on 2-pipe units with hot water reheat coils and either a fan speed switch or Symbio® 400-B.
Control options range from a simple fan speed switch to a DDC controller that can tie into a Tracer ® SC+ or any building automation system.
An 8-inch extended end pocket is available on the piping end of cabinet style units. An additional 8-inch extended end pocket is also available on the controls end of the cabinet style units.
Slope-top vertical cabinet units are also available for school and dormitory applications to prevent items from being placed on top of the units.
Quality
Coils and piping packages are air and leak-tested before mounting on the fan coil.
Coil piping connections are also air and leak-tested after mounting on the unit.
All control end devices and moving components (fans and motors) are computer-tested after units are complete.
Serviceability
Touch-safe control box.
Integrated user interface with real language LED display.
Built-in tachometer.
Filters are easily removable and changed without removing the front panel on vertical cabinet units.
Motors are easy to disconnect from the fan board, allowing easy service.
The main and auxiliary drain pans are easily removable and wipe clean with a wet cloth.
The manual output test function is an invaluable troubleshooting tool. By simply pressing the test button on the Tracer® ZN520 service personnel can manually exercise outputs in a predefined sequence.
Technology continues to evolve - as do cyber-security defenses, and
IT compatibility requirements, and customers’ productivity
expectations. Trane, as a leading BAS Controls provider, remains
current with latest technology trends by innovating to deliver our
customers secure, compatible, and feature-rich systems. By the time a
typical building is a few years old, its systems are already falling
behind. Trane can maintain a high performing building by keeping
building automation, HVAC, lighting and central plants up to date with
the latest BAS innovations.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.