This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Students in front of screen in atrium of modern university
The Right Balance of Energy Efficiency and Quiet Operation
The ACS model, part of Trane’s Ascend™ line of air-cooled chillers,
offers just the right balance of energy efficiency and quiet
operation. ACS models, in particular, are optimized for part-load
efficiencies, making them ideal for buildings with a large amount of
off-peak operation
child with technology tablet and laptop computer in classroom teacher on the background
Choose the sound treatment that’s right for you
ACS chillers offer flexible acoustic options, allowing you to choose
the level of sound treatment that best meets application requirements,
with packages that offer sound levels as low as 95 dBA at AHRI®
conditions for full-load operations. As a result, ACS chillers are
especially well-suited for residential or school environments where
sound sensitivity is a top priority
cq5dam.web.1280.1280.jpeg
Free Cooling? We’re cool with that.
As a matter of fact, Trane has been integrating free cooling directly
into our chillers for a long time. It only makes sense to tap free
colder outdoor air to cool the environment inside your building. When
you can avoid running the compressor keeping people comfortable is
more sustainable, and energy and operating costs are lower. Trane has
free cooling chillers covered.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
The CGAM air-cooled scroll chiller offers efficient, flexible and
quiet operation. It offers the perfect combination of sound and
efficiency for your small jobs.