This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Quiet, continuous operation across one of the most extensive coverage areas on the market.
Significantly quieter
The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.
Portable and Easy to Implement
Plugs into a standard 120VAC/ 220VAC electrical outlet.
Low, Cost-Effective Maintenance
Corrosion-resistant, the Sentry XL needs very little maintenance. No tools are required for catalyst or filter replacement after a six-month service life.
Extended Operating Range in Lower Temperature Environments
Remains effective down to 37℉, ensuring continuous protection even if temperatures drop.