VRF Controls

VRF Controls

Future-proof buildings with data-backed automation 

Bring together advanced building automation and efficient, sustainable Trane® / Mitsubishi Electric VRF technology. Our innovative and easily installed range of controls deliver secure, remote and reliable access to your HVAC systems from anywhere. Automate energy efficiency, gain actionable data analytics and get systems in total harmony with open standard solutions that are easy to install and seamlessly connect systems.

What Are Trane’s VRF Control Options?

Our variety of control options can be further customized for your unique building specifications and desired outcomes.


Building Automation Systems

Tracer SC+

Tracer SC+

Designed exclusively for contractors. Capitalize opportunities for automation across small to mid-sized projects with Trane® / Mitsubishi Electric VRF. It’s easy for you to install and offers seamless, optimal enterprise-level system control for building operators.

Learn More About Tracer SC+
Tracer Concierge® Systems

Tracer Concierge® Systems

Designed exclusively for contractors. Capitalize opportunities for automation across small to mid-sized projects with Trane® / Mitsubishi Electric VRF. It’s easy for you to install and offers seamless, optimal enterprise-level system control for building operators.

Learn More About Tracer Concierge Systems

Central Controllers

TW-50

TW-50

Entry-level centralized controller. Network up to 50 indoor units with this highly versatile option that can be used as an expansion of a site with a TE-200, standalone without the TE-200 or as part of a apportionment site with an TE-200.

Learn More About TW-50
TE-200

TE-200A

The most capable centralized controller. Enable apportionment and tenant billing through a unit that is also able to support 50 indoor units via its touchscreen or web browser.

Learn More About TE-200A
TE-50

TE-50

Expand TE-200A capabilities. Used to network up to 50 indoor units as an expansion of a site with a TE-200, it cannot be used for standalone applications. Can enable advanced capabilities such as system-level applications to control both a LEV kit and the VRF equipment.

Learn More About TE-50A

Branch Circuit (BC) Controller

Made for N-Generation CITY MULTI® VRF. The technological heart of N-Generation CITY MULTI® VRF enables simultaneous cooling and heating, quiet operations and easy installation with the industry’s first two-pipe configuration.

Contact Your Local Trane Office

Thermostats

Get comfort dialed in without the complexity
Pivot® Smart Thermostat System

Pivot® Smart Thermostat System

It’s never been easier to manage comfort while running your business. Pivot® enables you to manage comfort as a natural part of your day. It even provides the ability to control multiple buildings, so businesses can thrive in every location with minimal effort.

Learn More About Pivot
Simple MA

Simple MA

The Simple MA is a low-cost solution to provide indoor unit control to the occupant. It is intended for manual control of the equipment and does not support a local scheduling feature. The indoor unit can be controlled via a schedule residing in a central controller or a BASE when the central controller is configured as a BACnet™ gateway.

Learn More About Simple MA
Deluxe MA

Deluxe MA

The Backlit MA remote controller has a large backlit LCD with full and basic display modes. It supports P-Series rotation (requires PAC-SF83MA-E adapter), advanced cassette operations, 3D i-See sensor functions and daylight savings time. The remote controller also supports a daily and weekly scheduling function.

Learn More About Deluxe MA
Touch MA

Touch MA

The Touch MA is a full color touchscreen remote controller with Bluetooth® support, which enables occupant and contractor access with smartphones to control and configure the unit including scheduling functions. The Touch MA has a large selection of background colors and information display options that allow the device to be customized for any environment. The device can also display a custom logo image and supports multiple languages. The features of this device make it ideal for use in the hospitality industry.

Learn More About Touch MA
Smart ME

Smart ME

The Smart ME controller is a remote controller designed to control Trane®/Mitsubishi Electric air conditioning units. The Smart ME controller features functionality for basic operation and monitoring of air conditioning units, including scheduling. The controller includes four built-in sensors (temperature, humidity, occupancy, brightness). The built-in occupancy sensor detects vacancy in a specific zone enabling the controller to use its internal function to reduce energy consumption (when enabled).

Learn More About Smart ME


Related Solutions, Services & Support


Contact Us