Flexible design, efficient operation, comfortable spaces, and low maintenance.
These low-height terminal units are part of the Trane CoolSense™ Integrated Outdoor Air System, offering flexible design, efficient operation, comfortable spaces, and low maintenance.
Features
Two fan sizes (up to 1300 cfm) equipped with an electronically-commutated motor (ECM), allows the supply airflow to be varied as the zone load changes
Conditioned outdoor air from the dedicated OA unit enters the terminal through an airflow-measuring damper for demand-controlled ventilation
2-, 4- or 6-row sensible-cooling coil mounted at the inlet from the ceiling plenum with modulating control valve, drip pan with moisture sensor and optional filter
No heat, modulating hot-water heat, staged electric heat, or modulating (SCR) electric heat
Factory-mounted Tracer® UC400 controller (wired or wireless), including demand-controlled ventilation and condensate avoidance
Low profile for applications where ceiling space is limited
Metal encapsulated edges limit fiberglass insulation erosion into the airstream
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.