CONTACTE CON UN EXPERTO EN TRANE

Y-Series

N-Gen_City-Multi_Single-Module_992x744.jpg

Y-Series

Air-Source Heat Pump

The Trane® / Mitsubishi Electric Y Series Air-Source Heat Pump can cool or heat up to 50 zones.

This product provides: 

  • Intelligent Energy Usage
  • Superior Heating Performance
  • Reduced Refrigerant Volume

Models

 

Standard Efficiency

High Efficiency

Hyper-Heating H2i®

 

Superior performance provides up to 100% heating capacity at temperatures as low as -4°F

Improved heating performance providing up to 85% heating capacity at temperatures as low as -13°F

Improved H2i technology delivers superior heating performance in extreme climates providing up to 70% heating capacity at temperatures as low as -22°F

 

IEER improvement over prior generation CITY MULTI® systems

IEER improvement over prior generation CITY MULTI® systems

Available in 6, 8, and 10 ton single modules, along with 12, 16, and 20 ton twinned modules

 

Larger single capacity modules: 16, 18 and 20 ton units

HexiCoil™ Condenser Coil Technology ensures maximum heat transfer and water shedding capability

Superior performance with continuous operation down to -31°F

 

Superior high-ambient cooling performance with operation up to 126°F

 

 

Resources

For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.

Design a Complete VRF System