This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes your installation costs.
Businessmen are shaking hands for business venture and Marketing on energy.
Significantly exceeds ASHRAE standard
Leveraging oil-free magnetic bearings with enhanced compressor speeds
and the latest Trane proprietary (CHIL™) heat exchanger designs, the
Agility chiller delivers Integrated Part Load Values (IPLV) over 40%
better than the ASHRAE® 90.1-2016 standard.
AdobeStock_146216308.jpeg
Stable, efficient operation
The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows maximum flexibility to meet your application needs.
Controls
tc-mockup-1up-Adaptiview-hdwa.png
Optimize operations with our advanced controls
Keeping your indoor temperatures in the comfort zone is virtually
hands-off with our chiller’s intuitive AdaptiView™ user interface
enabled by our Symbio 800 unit controller. Symbio 800 integrates
seamlessly and securely with your building automation system,
leveraging secure remote IP connectivity (BACnet™, Modbus) and
optional Air-Fi® wireless technology and LonTalk™ communication
protocols for simplified equipment monitoring and management.
Post-installation, connect with our energy analysis and 24/7
monitoring services to assure your chillers are continuously optimized
for efficiency and uptime.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.