This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Trane CenTraVac® chillers feature a time-tested and proven
low-pressure design utilizing environmentally friendly refrigerants
R-514A and R-1233zd. They provide the safety of low pressure with
continued product enhancements in a leak-tight design. Available in a
wide range of cooling capacities, CenTraVac chillers provide from 120
to 2,000+ tons of cooling with 60 Hz and 50 Hz power options.
Contemporary business people communicating while porter moving among them
Industry's lowest sound and vibration levels
The CenTraVac compressor has only one moving part supported by just
two bearings, providing reliability through simplicity of design. The
low-speed direct-drive design not only gives the CenTraVac compressor
the most reliable and efficient operation, but also the lowest sound
and vibration levels in the industry.
cq5dam.web.1280.1280.jpeg
Free Cooling? We’re cool with that.
As a matter of fact, Trane has integrated free cooling directly into
our chillers for over 30 years. It only makes sense to tap free colder
outdoor air to cool the environment inside your building. When you can
avoid running the compressor keeping people comfortable is more
sustainable, and energy and operating costs are lower. Trane has free
cooling chillers covered.
Keeping your indoor temperatures in the comfort zone is virtually hands-off with our chiller’s intuitive user interface enabled by our Symbio® 800 controller. Symbio 800 features open standard protocols, enabling seamless and secure integration with any building automation system, including Trane's Tracer SC+. Depending on your needs, the sysem is capable of connecting via BACnet™ over IP or Air-Fi® wireless (BACnet/Zigbee). Post-installation, connect with our energy analysis and 24/7 monitoring services to assure your chillers are continuously optimized for efficiency and uptime.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.