Scroll Chiller Model CGAM

20 to 130 tons (50 and 60 Hz)

The CGAM Scroll chillers offer a combination of high efficiency, low sound levels and compact size.

Tìm Hiểu Thêm ›
Scroll Chiller Model CGAM
Scroll Chiller Model CGAM 20 to 130 tons (50 and 60 Hz)
Top

Product Overview

The CGAM scroll chillers offer a combination of high efficiency, low sound levels and compact size.

Constructed for operation across a wide operating map, the CGAM chillers are capable of starting and operating with outside air temperatures from -20°F to 125°F. They install easily and quickly on the roof or ground for comfort or process cooling applications.  Perfect for supporting industrial or ice rink applications, they can also deliver <10°F chilled water solution. The chiller provides:

  • 20-130 tons capacity range
  • Energy efficiencies that exceed ASHRAE 90.1 standards and the Advanced Energy Design Guide for K-12 schools
  • Thermal storage support for lower operating costs and greater environmental sustainability
  • Up to 140°F leaving temperatures for heat recovery applications
  • Reduced refrigerant charge to help earn LEED EA credit 4
  • Simple design and rigorous accelerated life cycle testing for maximum reliability
  • Easy serviceability with all major components within 18" of edge
  • Reduced refrigerant charge with a choice of condenser coils for lower environmental impact

Literature

Catalog

Installation Operation Maintenance (IOMs)

Case Studies