Air-Fi® Wireless Communications

Don't let wires tie you down.

Trane® Air-Fi® wireless communication is a reliable, flexible solution that frees you from the hassles associated with wired components for your building controls system.

Tìm Hiểu Thêm ›

Videos

More ›

Air-Fi® Wireless Communications
Air-Fi® Wireless Communications
Top

Air-Fi Wireless Communications Information

Trane Air-Fi wireless communication is a reliable, flexible solution that frees you from the hassles associated with wired components for your building controls system. With Air-Fi wireless, you get easy problem solving, efficient performance and cost savings over the life of the equipment.  

  • Reliable and stable signal throughout your building, with a typical 200-foot indoor signal range and up to four times the number of potential paths — double the range and greater signal strength compared to other wireless systems.

  • Prevent communication loss and automatically reroute disrupted signals, thanks to self-repairing mesh technology with redundant signal paths, which helps eliminate concerns about a single point of failure for your entire network.

  • Save time and and money spent replacing batteries  with a lifetime battery* that provides long-lasting performance for the life of the system.

  • No need to run wires in your facility, which reduces installation time and costs in new construction and results in less disruption to your facility and its occupants in existing buildings.

  • Easier, faster, higher-quality installation, because the system is addressed, tested and programmed at the factory to help ensure better building performance.

  • Maximum flexibility for the future to easily integrate devices and reconfigure spaces as technology and building needs evolve, with BACnet®/Zigbee®  Building Automation Certification and a platform that supports open standards.

A Trane Air-Fi system will prove its value as a reliable, cost-effective solution over and over again. In addition, wireless technology offers less risk, minimized disruption and greater flexibility. So let’s cut the wires and get comfortable with Trane Air-Fi wireless.  

Wireless Communications

Don't let wires tie you down. Trane wireless comm brings maximum flexibility to your building automation system.

Trane wireless comm replaces the wired comm link for our Tracer building automation systems that support BACnet open protocols and provides wireless connectivity to zone sensors.

For contractors, it significantly simplifies building controls projects by minimizing the engineering, estimating and project management tasks associated with communication link. For building owners, it provides easier and more cost-effective controls upgrades and building expansion projects.

Trane technology helps prepare your facilities for the future of building information. Wireless Comm runs BACnet® protocol over ZigBee®.

Adherence to ANSI/ASHRAE Standard 125-2016 (BACnet®/Zigbee®), enables secure and reliable wireless monitoring and control over commercial building systems. Wireless Comm also conforms to the IEEE 802.15.4 standard, which ensures that your wireless BAS Communication system will reliably coexist with other wireless systems, including Bluetooth® and Wi-Fi™.

To learn more about the many benefits of Air-Fi wireless, contact your local Trane account manager.

*Based on typical indoor operating conditions.  

More