Các Trang Toàn Cầu của Trane
The RMWG Trane refrigerant monitor can be configured as either a self-contained unit or a split system with a control module and a remote mounted sensor.
Tìm Hiểu Thêm ›The RMWG Trane refrigerant monitor can be configured as either a self-contained unit or a split system with a control module and a remote mounted sensor. Both configuration types for the Trane refrigerant monitor have the option of adding sensing points as needed. This allows a system to manage new ports or new refrigerants as required.