CONTACT A TRANE EXPERT

Intellipak® Rooftop Units

IPAKI_535x339.jpg

Intellipak® Rooftop Units

Key Features:

  • Industry-leading energy efficiency, lower operating costs
  • Meets CEE’s advanced tier for energy efficiency (EER/IEER)
  • Variable-speed eFlex Technology available across full capacity range
  • One-stop shop customization for unmatched flexibility
  • Design-build options for factory-level customization
  • Integrated controls for built-in BMS/BAS connectivity
  • Ready-to-go out of the box for lower installation costs
  • AHRI certified with proven durability

 

Product Overview

Innovative technology and an impressive lineup of features make the Trane IntelliPak Rooftop line the number one choice for today and the future.The Trane rooftop Unit Control Module (UCM), an innovative, modular microprocessor control design, coordinates the actions of the IntelliPak rooftop in an efficient manner and allows for stand-alone operation of the unit. Access to the rooftop unit controls, via a Human Interface Panel, provides a high degree of control, superior monitoring capability, and unmatched diagnostic information.

intellipak-row1.jpg

Built to last – right out-of-the-box

With extensive design validation and testing, Intellipak rooftop units are built to last decades. Intelligent design along with lean manufacturing results in lower installed costs. Trane installs and integrates everything in the factory so installation and commissioning is fast. No additional hardware, software or manpower costs required. 

intellipak-row2.jpg

Ideal for retrofit and replacement

New Intellipak units also have the same footprint and will fit the same curb as older Intellipak models, plugging seamlessly into the building infrastructure for simpler and faster replacement. Truly plug and play.

intellipak-row3.jpg

Pre-configured digital unit control module for system management, connectivity

Factory-installed, configured and commissioned controller module provides accurate and reliable equipment control and protection. Compatible with multiple communications protocols. Built-in BMS/BAS connectivity and compatible with multiple communications protocols. Add smart building functionality, including local and remote diagnostics and performance monitoring through optional LonTalk™, BACnet™ and Trane Air-Fi® Wireless System Interface communication portals

intellipak-row4.jpg

Intellipak 1 delivers efficiency and value through intelligent design

With capacities of 20 – 130 tons, Intellipak features industry-leading efficiency, with 11 EER on most products, and up to 13.6 EER with some configurations.

Features include:

  • Trane eDrive™ direct-drive plenum fan technology
  • Trane eFlex™ variable speed compressors
  • Factory-installed state-of-the-art building controls
  • Options to meet CEE and LEED® Building requirements
  • Unit-mounted Human Interface panel for easier service
  • Entire Intellipak 1 package (up to 63 tons) AHRI certified

[See Intellipak 1 specifications] link

intellipak-row5.jpg

Intellipak™ 2 adds state-of-the-art Tracer® SC+ controls and VariTrane™ VAV terminals

Available in sizes from 90 - 162 tons, the Intellipak 2 packaged rooftop system leverages Trane’s decades of experience in airflow, compressor technology and controls research. State-of-the-art Tracer® SC+ building management system delivers precise air delivery using VariTrane™ VAV terminals with “point and click” ease.

  • Ideal for office buildings, healthcare, education, data centers, retail and entertainment facilities
  • Improved comfort with optimized indoor air quality (IAQ) and advanced air management control
  • Broad range of energy-saving features and control strategies to help achieve LEED® certification
  • Increased design freedom with two-piece construction for challenging locations
  • Easy to service and maintain for lower operating costs
  • Web-enabled for secure access from any location and any computer
  • Numerous options available to design the unit to specific needs

[See Intellipak 2 specifications] link

intellipak-row6.jpg

Intellipak with Symbio 800 controller – the ultimate in efficiency, reliability

Optimized for new construction, the newest Intellipak model features a 30% smaller cabinet footprint for the most flexibility in project design, installation and operation. Delivers ultra-high energy efficiency of up to 17.8 IEER with the Symbio 800 controller and upgraded variable speed technology. 

  • Adaptive controls help avoid system disruptions during changing conditions
  • Simplified integration with all common standard communication protocols
  • Minimized wiring and electrical connections with intelligent control components
  • Rugged 7-inch touch screen enables quick access to data and alarms
  • Enhanced compressor protection and reliability
  • Improved system redundancy and serviceability
  • Improved double-walled cabinet with foam-injected insulation with R-9 thermal resistance
  • Assortment of fan diameter and width options
  • Satisfies 2023 U.S. Department of Energy code of at least 81% steady state efficiency
  • Validated energy savings with a factory-installed electrical power meter

[See Intellipak with Symbio 800 Controller specifications] link

intellipak-row7.jpg

All models backed by Trane quality, service and expertise

The Trane Intellipak family of large rootop units is the result of decades of satisfying customer needs through innovation and quality, backed by superior warranty protection. Trane also provides factory-authorized training for customer personnel, service contracting and facility monitoring, and our own factory-trained Trane technicians can be dispatched quickly when necessary. Trane has you covered.

Specifications

Product Literature

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In