Products

Horizon™ Water-Source Heat Pumps and Air-Source Heat Pumps
Trane® Horizon™ Dedicated Outdoor Air Systems offer Water-Source Heat Pumps and Air-Source Heat Pumps, two of the most sustainable, environmentally responsible ways to heat and cool buildings.

Horizon™ Dedicated Outdoor Air Systems
Trane® Horizon™ Dedicated Outdoor Air Systems are designed to condition up to 100% of outdoor air year-round, reduce latent loads, enhance comfort and energy efficiency, and maintain your building’s health.

Direct Fired Make-Up Air
The Trane direct fired outdoor heating units are designed for relieving negative pressure conditions inside industrial and commercial facilities.

Indirect Fired Make-Up Air
Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air.