Water-Source Heat Pumps
Trane has a water source heat pump to deliver high-performance heating and cooling for any building application
Still not sure which system is right for you?
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Water Source Heat Pumps
Fully compatible with geothermal technology, Axiom™ water source heat pumps from Trane offer higher efficiencies -- up to 40 EER on select configurations -- than other conventional heat-pump technologies, along with precise space heating and cooling capabilities for superior comfort. Available eFlex variable-speed control minimizes on/off system cycling, temperature swings, noise and energy use. Axiom™ durability, performance and efficiency means exceptionally low life-cycle costs to boot. Building owners can also take advantage of a 10% federal tax credit on qualifying installation costs if geothermal system placed in service before Jan. 1, 2022.
Trane has an Axiom™ water source heat pump that fits most any need from 0.5 to 25 tons. Ideal for schools, office buildings, health care and rehabilitation facilities, condominiums and retirement facilities. The lineup includes variable speed, standard and high-efficiency, vertical stack, console, water-to-water and rooftop models.
Take full advantage of the Axiom™ line with Tracer® controls, which are factory-programmed to take full advantage of the heat pump system’s performance characteristics – a level of integration and performance third-party controllers just can’t match.
Trane quality is built into the full line of Axiom™ water source heat pumps for years of durable performance and reliability, backed by Trane’s powerful warranty.
Trane has a water source heat pump to deliver high-performance heating and cooling for any building application
Still not sure which system is right for you?
For General and Corporate Questions: