Sensible-Cooling Terminal Unit

Coolsense.jpg

Flexible design, efficient operation, comfortable spaces, and low maintenance.

These low-height terminal units are part of the Trane CoolSense™ Integrated Outdoor Air System, offering flexible design, efficient operation, comfortable spaces, and low maintenance.

Features

  • Two fan sizes (up to 1300 cfm) equipped with an electronically-commutated motor (ECM), allows the supply airflow to be varied as the zone load changes
  • Conditioned outdoor air from the dedicated OA unit enters the terminal through an airflow-measuring damper for demand-controlled ventilation
  • 2-, 4- or 6-row sensible-cooling coil mounted at the inlet from the ceiling plenum with modulating control valve, drip pan with moisture sensor and optional filter
  • No heat, modulating hot-water heat, staged electric heat, or modulating (SCR) electric heat
  • Factory-mounted Tracer® UC400 controller (wired or wireless), including demand-controlled ventilation and condensate avoidance
  • Low profile for applications where ceiling space is limited
  • Metal encapsulated edges limit fiberglass insulation erosion into the airstream
  • Full factory-run test on each unit

Resources

Additional services to help you succeed

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.