Water-Cooled Chillers

State of the art features

  • Asian engineer wearing glasses working in the boiler room,maintenance checking technical data of heating system equipment,Thailand people

    Meet Efficiency, Noise and Sustainability Challenges Head on

    We have optimized our fleet of water-cooled chillers to help you maximize efficiency, benefit the environment and reduce operating expenses. With HVAC costs making up 40 percent of commercial building energy consumption, the right chiller represents an incredible opportunity to reduce the energy intensity of the world. But first, it needs to perform for you.

  • ctv-chiller-service-tech.jpg

    Industry-leading performance

    Trane’s water-cooled chiller portfolio delivers an innovative product lineup that meets a variety of application challenges. Our CenTraVac® chiller is one of the industry's quietest, most reliable and efficient low-emission chillers.

  • two-people-discussing-plans.jpg

    We excel – so you can, too

    Our wide range of water-cooled chillers excel in noise sensitive environment. This large selection allows you to make targeted customizations to your equipment to meet your specific application requirements. Compare our full lineup at the chart below to find the Trane water-cooled chiller that’s right for you.

Types Of Water-Cooled Chillers

Trane Water-Cooled Chillers

Water-Cooled Oil-Free Magnetic Bearing Chillers by Arctic

At a glance

  • Air Cooled independent circuit models from 60 to 440 tons
  • Water Cooled models from 60 to 1,500 tons available with dual circuits
  • Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze 

Water-Cooled Helical Rotary Chiller

At a glance

  • Capacity Range: 80 to 450 tons, 60 Hz; 60 to 450 tons, 50 Hz 
  • Refrigerant: R-134a or R-513A 
  • Best Full-load Efficiency: 0.6200 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.4800 kW/ton
  • Compressor Type: Helical Rotary
  • Medium Pressure

CenTraVac Water-Cooled Chiller

At a glance

  • Capacity Range: 120 to 4,000+ tons, 60/50 Hz 
  • Refrigerant: R-514A and R-1233zd Compressor 
  • Best Full-load Efficiency: 0.4872 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.3055 kW/ton
  • Compressor type: Centrifugal
  • Low Pressure

Agility™ Centrifugal Water-Cooled Chiller

At a glance

  • Capacity Range: 175 to 425 tons, 60/50 Hz 
  • Refrigerant: R-134a or R-513A 
  • Best Full-load Efficiency: 0.5382 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.3211 kW/ton

Still not sure which system is right for you?

Additional services to help you succeed

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.