Split Systems: 2 – 162 Tons
Still not sure which system is right for you?
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Creating a comfortable and inviting atmosphere for 1177 West Hastings
4 Questions to Determine Your Equipment Upgrade Strategy
Split Systems
Trane offers the broadest selection of split system components. Design the system you need for a corner retail shop, light commercial application, office building, hotel, school and more. Choose from gas furnace and indoor coil options for smaller buildings to a full line of air handler units and compressors with capacities from 6 - 120 tons.
Superior efficiency ratings – up to 17 SEER -- mean you get outstanding occupant comfort and energy efficient operation for single or multiple zones.
Factory-installed microprocessor controls let you take advantage of connected functionality for more diagnostics, real-time monitoring and 24/7 remote monitoring.
Installing and servicing split systems is generally easier and safer because components are at ground level. But Trane includes time-saving features to speed up and simplify the work, such as using standardized cabinets and components, along with numbered and wiring. All condensing units are designed, approved and labeled in accordance with UL® Standards.
Engineered for decades of service with quality components, and backed by an outstanding Trane warranty.
Still not sure which system is right for you?
For General and Corporate Questions: