Wave FL Air Handler

Wave_fl_Conjunto2_2020_web_535x339px.jpg

Wave FL Air Handler

The Wave FL air handler was developed to cater for the commercial and industrial market. All WAVE FL  models were designed to offer simplicity in installation and maintenance.

Product Overview


The Wave FL is the result of a project designed to meet specific needs in a customized manner. The modular design and the large number of available options cater for a wide range of applications, without compromising implementation deadlines.

TRANE presents the WAVE FL line of air handlers, developed to meet the requirements for air quality, durability, safety and comfort of the most demanding markets. All this combined with the simplicity of installation and maintenance.

General Features

  • Modular units: preselected by the customer in factory, either vertically or horizontally mounted. Allow various download options. Units are supported by galvanized steel rails with a "U" profile, to facilitate its mounting.
  • It has 14 models: with flow rates from 1200 m3 / h to 40,000 m3 / hs with capacities from 2 to more than 60 TR, depending on the desired configuration.
  • Double wall: the panels are made of galvanized sheet steel internally insulated with 25mm expanded polyurethane of thickness.
  • TRANE Wavy-3B heat exchangers: high efficiency. For achieve an optimal selection of the serpentine required by your project, there are several options of copper tube diameter and number of fins.
  • Filtering options: filtration single or double, permanent filters or disposable.
  • FC type fans: forward curved blades, sized to overcome pressures total static up to 60 mmwc.
  • Protection against corrosion Factory Applied: Recommended that air conditioning equipment do not install in environments with corrosive atmosphere, such as gases acidic, alkaline and breezy environments Marine.

IAQ Features

  • Multiple filtering options, simple or double, with permanent or disposable filters.
  • Siroco type fans with blades forward curved, sized to overcome total static pressures up to 60 mmwc.
  • The selection of the equipment is carried out through a program developed by TRANE specialists, a benchmark for market.
  • Galvanized steel cabinet is painted using a modern process of phosphatized and powder coated with resin polyester based which provides high resistance to weathering
  • The condensate tray is built according to the standards of Ashrae for indoor air quality.
  • The serpentine can be 3/8 ”or 1/2”, with Wavy High Efficiency fins.
  • Class G1, G4 or F5 filters.
  • Side panels with exclusive handles that facilitate the maintenance of modules. weathering

Resources

Additional services to help you succeed

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.