UC210, UC400, UC600

Air Handler Controllers

Tracer UC 210 Controller

UC210, UC400, UC600

Air Handler Controllers

Programmable BACnet controllers designed to work with multiple systems.

Models

Tracer UC210

UC210

The Trane® Tracer® UC210 is a programmable BACnet VAV controller that is designed to work with the Tracer SC+ and third-party BACnet MS/TP systems.

The Trane Tracer UC210 has the I/O and programs for the following applications: Space temperature control, flow tracking, and ventilation flow control. With the support of expansion modules and full programmability, the Trane Tracer UC210 can do side loops or custom sequence of operations.

UC400_Controls grey.png

UC400

The Tracer® UC400 is a programmable BACnet unit controller that is designed to work with the Tracer SC+ and third-party BACnet MS/TP systems.

The Tracer UC400 has the I/O and size to meet the control needs for VAV, fan coil, blower coil, unit ventilators, small air handlers, valves, boiler sequencing, and other general I/Os. When additional I/O is required, expansion modules are available (XM30, XM32, and XM70).

Tracer_UC600_grey.png

UC600

The Tracer® UC600 is a programmable BACnet unit controller that is designed to work with the Tracer SC+ and third-party BACnet MS/TP systems.

The Tracer UC600 has the I/O and size to meet the control needs for air handlers, central plants, and other high-point count applications. When additional I/O is required, expansion modules are available (XM30, XM32, and XM70). The Tracer UC600 can be applied as a general field programmable as well as field mounted in a Trane® air handler (order the factory terminal strip option). Full factory-mounting for air handlers is being planned and will be announced prior to availability.

The Tracer UC600 controller can also be used with an attached monitor. The Tracer TD7 Display features a touch-sensitive color screen that provides for ease of viewing and editing of Tracer UC600 data.

Resources

Other Products You Might be Interested In