Trane Acoustics Program
                Trane Acoustics Program
Acoustic levels can be a key element of high performance indoor environment quality, and they are often difficult to determine. Trane Acoustical Program analysis software makes it easy to:
- Accurately predict and compare system sound levels
 - Quickly compare the sound characteristics of several system alternatives
 
Trane Acoustical Program is updated to incorporate changes made by ASHRAE. As a result, Trane Acoustical Program is an excellent tool for predicting background sound levels from HVAC equipment. The program can be used to meet LEED® for Schools EQ Prerequisite 3 and EQ Credit 9.
State of the art features
            
        Modeling Functionality
Visual modeling of equipment (fans, diffusers, etc.) and building components (ceilings, walls, ductwork, etc.) in each sound path.
Library of sound data available for Trane products, plus a “custom element” option to model equipment not found in the library.
            
        Analysis and Calculations
Multiple-path analysis—e.g. discharge airborne, discharge breakout and unit-radiated sound.
Calculates NC, RC, and dBA ratings for each path and sum. Enables a quick comparison of calculated sound levels with the desired NC value.
            
        User Support
Documentation and support to quickly get you started—manual, tutorials, templates and more.