Nv Series Indoor Units

185240481

Nv Series Indoor Units

All indoor unit models, from ceiling cassettes to ceiling concealed, provide:

  • Ultimate comfort
  • Feature quiet operation
  • Easy maintenance  

Ductless Indoor Units

185240481

Wall-Mounted

Whatever the size or shape of your room, there is a Trane® / Mitsubishi Electric wall-mounted indoor unit that is just right for you.

Featuring:

  • Quiet Operation
  • Easy Filter Cleaning
  • Wide Capacity Range (6,000 Btu/hr to 20,0000 Btu/hr)
4-Way_Ceiling_Cassette_580x386.jpg

4-Way Ceiling Cassette

Exceptional performance and air distribution that comes in two sizes depending on your space and capacity requirements.

Featuring:

  • High Performance and Versatility
  • Customized Airflow Patterns
  • Easy Maintenance
1127266876

1-Way Ceiling Cassette

Perfect for spaces with windows, this unit moves air in one direction and has the capability of introducing ventilation air into the space.

Featuring:

  • High Performance and Versatility
  • Customized Airflow Patterns
  • Easy Maintenence 
Floor-Mounted_992x992.jpg

Floor Mounted

Easy to install within a space, or hidden by a cabinet, yet offers highly efficient cooling and heating performance.

Featuring:

  • Powerful Performance
  • Quiet, Efficient Airflow
  • Uniform Air Distribution

Ducted Indoor Units

Ceiling-Concealed_Ducted_992x744.jpg

Horizontal Ducted

Utilizing short-run ductwork, the Horizontal Ducted unit allows for conditioning of adjacent spaces or extending the range of distributed capacities within a single zone with very little visual impact to the aesthetic of the space.

Featuring:

  • Low Proile
  • Extremely Quiet
  • Easy Control Panel Access
Multi-Position_Air-Handler_992x744.jpg

Multi-Position Air Handler

The multi-position air handler is quieter, easier to service and more compact than traditional air handlers.

Featuring:

  • Installation Flexibility
  • Quiet Operation
  • Practically Air Tight

Resources

For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.

Other Products You Might be Interested In