CALMAC® Plate Heat Exchanger

Plate Heat Exchanger

CALMAC® Plate Heat Exchanger

Key Features: 

  • Exclusive plate-locking system keeps plates aligned and tightly
  • sealed even at high working pressures. 
  • Rugged roller assembly reduces wear, facilitates easy service access 
  • Standard Protective Shroud is OSHA-Compliant
  • Bolted construction for strength and accessibility 
  • Robust frame heads construction eliminates need for reinforcements, facilitates easy maintenance 
  • Standard acrylic resin coating system ensures maximum protection from corrosion
  • Standard studded, threaded or flanged port options 

Optimal Performance and Protection

You may need your HVAC systems to carefully transfer thermal energy between two dissimilar fluids. Our units are well-suited to applications where cross contamination is a critical concern.  

 

Best-in-Class

You need a high-quality solution to optimize your building performance. See how CALMAC Plate Heat Exchangers can help.

  • AdobeStock_172322268.jpg

    Compact design

    Plate Heat Exchangers can use significantly less floor space compared to shell-and-tube heat exchangers. Our CALMAC plate heat exchangers are considerable smaller and take up as little as 1/5 of the floor space.

  • AdobeStock_285801859.jpg

    Reliable performance

    Hot and cold media circuits are individually gasketed with the area in between vented to the atmosphere, assuring the integrity of both circuits.

  • AdobeStock_BlueWave.jpg

    Higher efficiency

    Closer temperature approach is achieved by delivering counter-current flow which directs the two media in opposite directions across the plate. The result – maximum temperature differences and minimum heat transfer surface requirements.

Great for a Variety of Applications

Plate heat exchangers work for a variety of uses including: Thermal energy storage, Pressure Interceptor, District Heating and Cooling, Water Source Heat Pumps, Tower Isolation, Boiler Blowdown Heat Recovery, Free Cooling/Chiller Bypass, Swimming Pool Heating, Geothermal Heating and Greenhouse Heating.

Plate Heat Exchanger

See more  advantages below.

オフィスビル.jpg

Achieve superior performance

CALMAC Plate Heat Exchanger comes in broad range of plate configurations to help deliver maximum economy and superior performance for any size application including several plate sizes for each connection size. In addition, plates are pressed in the patterns that are best suited to optimizing the performance of your system. By combining the right plate geometry, patterns and connections you get a customized heat exchanger to achieve a design that is ideal for your application.

Energy Storage CA Office. Tanks.jpg

Optimize your thermal energy storage system

A thermal energy storage system, using the CALMAC plate heat exchanger with logic programmable digital controls, sensors and control valves, can modulate the rate of ice discharge so as to ensure that a sufficient amount of ice is available during the “peak electricity demand” period. Plus, our plate heat exchangers can separate glycol in the storage loop from water in the building distribution loop -- without adding energy to the process.

Portrait of confident mid adult businessman wearing hardhat in metal industry.jpg

Access your equipment with greater ease

Since connections are usually made to the front of the unit, piping can stay in place when the unit is opened, and all of the components can be removed within the length of the frame, minimizing downtime. Simply loosen the compression bolts and add the plates you need. And worry less about cleaning. The plate’s uniform flow and high fluid turbulence provides continual scrubbing action reducing fouling and eliminating the need for frequent cleanings. While low media holdup also allows for easy drainage. 

Other Products That May Interest You