1.5 to 5 Tons

Smaller Split Systems

T-XB13-535x339.jpg

1.5 to 5 Tons

Smaller Split Systems

Key Features:

  • Energy efficiency up to 18 SEER
  • Available high efficiency motor for greater energy savings
  • Dependable heating and cooling for small retailers, low-rise buildings and more
  • Multiple component options to meet many load requirements

Small Commercial Split Systems 1.5 – 5 Tons

The inscription is open

Energy efficiency and reliability to keep customers comfortable

Small business owners have a pretty basic expectation from an HVAC system: year-round customer and occupant comfort. Period. A Trane small commercial split system offers the perfect combination of energy-efficient comfort and design flexibility that’s easy to service. Trane offers a full line of air-conditioners and heat pumps from 1.5 - 5 tons to meet the needs for many small commercial applications:

  • Energy efficiency ratios from 13-18 SEER
  • Lower-installed costs
  • Variable-speed motor option for added energy efficiency
Industrial office & warehouse architecture bathed in afternoon light.

Designed for dependability and ease of service

Trane split systems offer built-in quality and reliability, so owners can focus on their customers’ needs. Units are constructed with numerous features to ensure reliability and simplify service. Ideal for:

  • Small businesses
  • Low-rise buildings
  • Manufacturing
  • Distribution facilities
  • Retail outlets    
Owner of confectionery shop standing at counter and talking on phone

Choose from many component choices to build the split system you need

Design a split system using Trane’s extensive line of compatible split system components: outdoor compressor and condenser units, and indoor components that house the air handler, fan, cooling coil, optional heating section and filter. We can help configure the right system to meet a broad range of load requirements. By accurately matching capacity to performance needs, Trane can help business owners reduce installed costs and increase energy savings.

 

Product Literature

Catalog

Other Products You Might be Interested In