VariTrac™ Dampers

RIRO_Cover-Hero-VariTracDampers_535x339.jpg

VariTrac™ Dampers

The VariTrac Damper is one major piece of the overall VariTrac and Tracker changeover/bypass zoning system. The damper is a pressure dependent airflow damper that controls a zone in a building.

Product Overview

The VariTrac Damper is one major piece of the overall VariTrac and Tracker changeover/bypass zoning system. The damper is a pressure dependent airflow damper that controls a zone in a building. Used in conjunction with the VariTrac Central Control Panel (CCP), the damper helps to give the building individual zone control with a constant volume rooftop unit.

A building with varying loads due to occupancy, time-of-day, or other special needs is a likely candidate for a changeover-bypass VAV system.

Low angle forest with dense foliage

Features

  • Rectangular or round zone and bypass dampers.
  • Controls have occupancy sensor or CO2 sensor input available.
  • Communicate with Trane VariTrane™ and VariTrac™ Zone Sensors.
  • 18-gage galvanized cylinder with rolled bend for high structural integrity and corrosive resistance.
  • Positive positioning gear drive with end switches for extended life. No stalled motor operation.
Small walking bridge over river in the fall

Features

  • No set screws, keys, or linkages to work loose over time.
  • Metal to metal seal provides tight shutoff. No gasketing to deteriorate and come loose over time.
  • 90-degree blade rotation for a wider control range and more stable operation.
  • Intelligent, communicating controller on each zone damper.
  • Aerodynamic blade design provides a constant torque for stable operation at high velocity.

Product Literature

Brochure

Catalog

Installation Operation Maintenance (IOMs)

Programming Guide

Services

HVAC System Repair

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In