Grow Room Split System Direct Expansion (DX) Units

Product images STULZ5.png

Grow Room Split System Direct Expansion (DX) Units

An air-cooled compact solution for efficient cooling of grow rooms.

Grow Room Split System Direct Expansion (DX) Units are a compact solution for efficient cooling in small spaces. They can be easily tucked into a corner, between cabinetry, or side-by-side. Trane units are especially adaptable to raised floors and are available in up-flow and down-flow air pattern configurations.

Key Features

  • State-of-the-art microprocessor controller with a range of Building Management Systems interface options 
  • DX systems with highly efficient and reliable low noise scroll compressors 
  • Single or multi-stage compressor arrangement including tandem configurations 
  • Micro Plate Heat Exchangers offer major improvements in heat transfer 
  • Optimized AWS/Free-cooling coils to match DX cooling capacities, increasing energy savings 
  • All EC Fans mounted in the cabinet meet full performance without being dropped into raised floor (Multiple EC Fan options) 
  • Refrigeration-based dehumidification system effectively removes excess moisture 
  • Dehumidification efficiently achieved through reduced air volume at maximum cooling 
  • Standard and seismic rated floor stands available

Explore Trane's Grow Room Solutions

Literature

Additional Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.