Intellipak® Rooftop Units

Intellipak® Rooftop Units
Key Features:
- Industry-leading energy efficiency, lower operating costs
- Meets CEE’s advanced tier for energy efficiency (EER/IEER)
- Variable-speed eFlex Technology available across full capacity range
- One-stop shop customization for unmatched flexibility
- Design-build options for factory-level customization
- Integrated controls for built-in BMS/BAS connectivity
- Ready-to-go out of the box for lower installation costs
- AHRI certified with proven durability
Descripción del producto
La tecnología innovadora y una impresionante gama de características hacen que la línea Trane IntelliPak Rooftop sea la opción número uno para hoy y el futuro. de manera eficiente y permite el funcionamiento autónomo de la unidad. El acceso a los controles de la unidad del techo, a través de un panel de interfaz humana, proporciona un alto grado de control, una capacidad de supervisión superior e información de diagnóstico inigualable.
Built to last – right out-of-the-box
With extensive design validation and testing, Intellipak rooftop units are built to last decades. Intelligent design along with lean manufacturing results in lower installed costs. Trane installs and integrates everything in the factory so installation and commissioning is fast. No additional hardware, software or manpower costs required.
Ideal for retrofit and replacement
New Intellipak units also have the same footprint and will fit the same curb as older Intellipak models, plugging seamlessly into the building infrastructure for simpler and faster replacement. Truly plug and play.
Pre-configured digital unit control module for system management, connectivity
Factory-installed, configured and commissioned controller module provides accurate and reliable equipment control and protection. Compatible with multiple communications protocols. Built-in BMS/BAS connectivity and compatible with multiple communications protocols. Add smart building functionality, including local and remote diagnostics and performance monitoring through optional LonTalk™, BACnet™ and Trane Air-Fi® Wireless System Interface communication portals
Intellipak 1 delivers efficiency and value through intelligent design
With capacities of 20 – 130 tons, Intellipak features industry-leading efficiency, with 11 EER on most products, and up to 13.6 EER with some configurations.
Features include:
- Trane eDrive™ direct-drive plenum fan technology
- Trane eFlex™ variable speed compressors
- Factory-installed state-of-the-art building controls
- Options to meet CEE and LEED® Building requirements
- Unit-mounted Human Interface panel for easier service
- Entire Intellipak 1 package (up to 63 tons) AHRI certified
[See Intellipak 1 specifications] link
Intellipak™ 2 agrega controles Tracer® SC + de última generación y terminales VariTrane ™ VAV
Disponible en tamaños de 90 a 162 toneladas, el sistema integrado de techo Intellipak 2 aprovecha las décadas de experiencia de Trane en investigación de flujo de aire, tecnología de compresores y controles. El sistema de gestión de edificios Tracer® SC + de última generación ofrece un suministro de aire preciso mediante terminales VariTrane ™ VAV con la facilidad de “apuntar y hacer clic”.
- Ideal para edificios de oficinas, atención médica, educación, centros de datos, instalaciones comerciales y de entretenimiento
- Comodidad mejorada con calidad del aire interior optimizada (IAQ) y control avanzado de gestión del aire
- Amplia gama de funciones de ahorro de energía y estrategias de control para ayudar a lograr la certificación LEED®
- Mayor libertad de diseño con construcción de dos piezas para ubicaciones desafiantes
- Fácil de reparar y mantener para reducir los costos operativos
- Habilitado para la web para un acceso seguro desde cualquier ubicación y cualquier computadora
- Numerosas opciones disponibles para diseñar la unidad según necesidades específicas
- Enlace [Ver especificaciones de Intellipak 2]
Intellipak con controlador Symbio 800: lo último en eficiencia y confiabilidad
Optimizado para nuevas construcciones, el modelo Intellipak más nuevo presenta un espacio de gabinete un 30% más pequeño para la mayor flexibilidad en el diseño, instalación y operación del proyecto. Ofrece una eficiencia energética ultra alta de hasta 17,8 IEER con el controlador Symbio 800 y la tecnología de velocidad variable mejorada.
- Los controles adaptativos ayudan a evitar interrupciones del sistema durante condiciones cambiantes
- Integración simplificada con todos los protocolos de comunicación estándar comunes
- Cableado y conexiones eléctricas minimizados con componentes de control inteligentes
- La resistente pantalla táctil de 7 pulgadas permite un acceso rápido a datos y alarmas
- Mayor protección y confiabilidad del compresor
- Redundancia y capacidad de servicio mejoradas del sistema
- Gabinete mejorado de doble pared con aislamiento de espuma inyectada con resistencia térmica R-9
- Surtido de opciones de diámetro y ancho de ventilador
- Cumple con el código 2023 del Departamento de Energía de EE. UU. De al menos un 81% de eficiencia en estado estable
- Ahorros de energía validados con un medidor de energía eléctrica instalado de fábrica
[Ver especificaciones de Intellipak con Symbio 800 Controller] enlace
Todos los modelos respaldados por la calidad, el servicio y la experiencia de Trane
La familia Trane Intellipak de grandes unidades rootop es el resultado de décadas de satisfacer las necesidades del cliente a través de la innovación y la calidad, respaldada por una protección de garantía superior. Trane también ofrece capacitación autorizada por la fábrica para el personal del cliente, contratación de servicios y supervisión de las instalaciones, y nuestros propios técnicos de Trane capacitados en fábrica pueden ser enviados rápidamente cuando sea necesario. Trane lo tiene cubierto.
Especificaciones
Literatura de producto
Brochure
-
Commercial Packaged Rooftop UnitsRT-SLB026-EN570KB
-
Equipment ReplacementRT-SLB005-EN183KB
-
Paint and Coatings AnalysisPRD-SLB034-EN
Catalog
-
Air-Cooled CondensersRT-PRC036*-EN
-
Evaporative CondensersRT-PRC058*-EN
Servicios adicionales para ayudarlo a tener éxito
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.
HVAC System Repair
Our local, certified technicians get your system back up and running, fast