CVHE, CVHF, CVHH, CVHM, CDHG, CDHH, CDHF

CenTraVac Water-Cooled Chiller

CVHEwAFD-Hinges-535x339.jpg

CVHE, CVHF, CVHH, CVHM, CDHG, CDHH, CDHF

CenTraVac Water-Cooled Chiller

  • Capacity Range: 120 to 4,000+ tons, 60/50 Hz 
  • Refrigerant: R-514A and R-1233zd Compressor 
  • Best Full-load Efficiency: 0.4872 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.3055 kW/ton
  • Compressor type: Centrifugal
  • Low Pressure
Blue Chip Manager Monitoring Energy Efficiency

Outstanding efficiency and reliability

Trane CenTraVac® chillers feature a time-tested and proven low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd. They provide the safety of low pressure with continued product enhancements in a leak-tight design. Available in a wide range of cooling capacities, CenTraVac chillers provide from 120 to 2,000+ tons of cooling with 60 Hz and 50 Hz power options.

Contemporary business people communicating while porter moving among them

Industry's lowest sound and vibration levels

The CenTraVac compressor has only one moving part supported by just two bearings, providing reliability through simplicity of design. The low-speed direct-drive design not only gives the CenTraVac compressor the most reliable and efficient operation, but also the lowest sound and vibration levels in the industry.

 SERIES ROPTIMUSAGILITYCENTRAVAC
SpecificationsRTWD - 0703RTHD - 0153HDW - 0747CVHS - 0047CTV - 0347CDH - 0347ECTV - 0947ECDH - 0947
Capacity (tons)80 - 250125 - 430150 - 450180 - 380125 - 20001400 - 3950900 - 20001800 - 4000
Part load (IPLV, KW/Ton).48 - .57.37 - .56.31 - .35.28 - .32.32 - .43.30 - .52.33 - .40.30 - .52
Full load (KW/Ton).62 - .75.57 - .71.52 - .65.48 - .55.50 - .70.49 - .58.52 - .60.49 - .58
CompressorDuplex Helical-RotaryVariable Speed RotaryMag Bearing Cent.CentrifugalCentrifugalDuplex CentrifugalCentrifugalDuplex Centrifugal
Voltage200 - 575200 - 575208 - 600460 - 480208 - 13800380 - 13800380 - 13800380 - 13800
Frequency50hz or 60hz50hz or 60hz50hz or 60hz60hz50hz or 60hz50hz or 60hz50hz or 60hz50hz or 60hz
RefrigerantR-134a or R-513AR-134a, R-513A(Ice Rink)R-134a or R-513AR-514AR-514AR-514AR-1233zdR-1233zd
Heat RecoveryYesYesYesNoYesNoYesNo
Free CoolingNoNoNoNoYesNoDSPANo

Resources

Services

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Other Products You Might be Interested In